(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/8/2025 to 5:00 p.m. (CST) 2/9/2025. We apologize for the inconvenience.

Paint Brushes

Brushes are tools used to apply liquids or remove dust. Numerous bristles are attached to an end of a handle made of wood or plastic. Brushes are available in various types, including brushes for water-based or oil-based paint, utility brushes and joint brushes. A suitable type can be chosen according to the type of paint used, painting area and so on. For example, flat brushes with more flat surfaces are suitable when painting over a wide area, and angled brushes with a slanted handle work well when painting detailed areas. Bristles are roughly divided into 2 types: animal fiber derived from horses, goats and so on, and synthetic fiber such as nylon and polyester. They differ in hardness of the bristles and suitable paint. If you are looking for a brush that can be used for various items such as food and chemicals, heat-resistant nylon is suitable. If you need solvent resistance, choose a brush that does not use adhesives at the joints.
Days to Ship
  • All
  • Same day
  1. 1
Brand
Product Series
Days to Ship
Product Model
Raw Material (Hair)
Bristle Length(mm)
Brush Width(mm)
Brush Standard and Size(Number)

    Gold Rim Lacquer Brush

    Brand

    Trusco Nakayama

    Product Series

    Gold Rim Lacquer Brush

    Days to Ship Same day

    Show Stock Products

    Product ModelBrush for Oil Based Coating
    Raw Material (Hair)Goat Hair
    Bristle Length(mm)25
    Brush Width(mm)15 ~ 40
    Brush Standard and Size(Number)5 ~ 15

    Loading...

    1. 1

    Related Categories to Paint Brushes