(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Safety Cones

Safety cones are a cone-shaped safety equipment that are installed for the purpose of regulation and blocking off of roads, parking lots, construction sites, etc. Red is generally used, but there are also colors such as green, black, yellow, and blue, which are selected according to the application. ...Readmore

Safety cones are a cone-shaped safety equipment that are installed for the purpose of regulation and blocking off of roads, parking lots, construction sites, etc. Red is generally used, but there are also colors such as green, black, yellow, and blue, which are selected according to the application. Since the material is mostly polyethylene or resin, they have excellent durability and weather-resistance, and in some cases, they are made of materials that is not easily damaged even if it comes into contact with a car, or a stretchable materials. For nighttime work, use a cone wrapped with reflective tape to improve visibility. To prevent overturning due to strong winds, use a rubber stone weight cone bed installed on the base of the cone. When the work area is wide or you want to limit the access of third parties into the dangerous area, you can reinforce the regulation by connecting the cones with a cone bar with rings that fit onto the top of the cones.  ▲ Close

Days to Ship
  • All
  • 7 Days or Less
  1. 1
  • Mini Cone

    Mini Cone

    MITSUGIRON

    •Product Model: Color Cone•Color: Red•Width Dimension x Height (mm): 295×450•Mass (g): 600•Trusco Code: 126-1878

    • Volume Discount
    Days to Ship: 7 Days or more

Loading...

  1. 1

Related Categories to Safety Cones