(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini Cone

Mini Cone
  • Volume Discount

•Product Model: Color Cone
•Color: Red
•Width Dimension x Height (mm): 295×450
•Mass (g): 600
•Trusco Code: 126-1878

Part Number

Configured Part Number is shown.

MC-R

Part Number
MC-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

7 Days or more

1 pc.

Loading...

  1. 1

Basic Information

Product Type Safety cone Color Red Width x Height(mm) 295×450
Mass(g) 600 Trusco Code 126-1878 Features Does not easily distort due to its durability.
Application Construction sites and parking lots. Material Polyethylene (PE) Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part MC-R in the Mini Cone series.

Tech Support