RJ11 Telephone Cord Tools
Telephone line (RJ11) tools are used for processing telephone lines. A modular plug crimping tool is a dedicated tool for crimping a modular plug to an end of a modular cord. Put the plug into the tool, insert the cord into the plug, and squeeze the handle firmly to crimp it. Some products have a mechanism that prevents the plug from being removed from the tool in the event of insufficient crimping to prevent poor connection. Modular pliers are an integrated tool with functions of a crimp tool, cord cutter for cutting cords, and stripper for removing coating on the ends of cords. Modular plug types include 6P2C (6 positions, 2 contacts), 6P4C (6 positions, 4 contacts), and 4P4C (4 positions, 4 contacts), so it is necessary to select a tool compatible with the plug you use. Dies for 6 position and 4 position plugs are included, and it is convenient to use products that can be used for any plug.
-
Crimp tool (P-710 main unit)
Hozan
[Features]
Terminal for 4/6-core modular plug: FCC standard RJ-11/12(4/6-core) with dedicated wire stripper. May not be used with some foreign-made plugs.
Days to Ship: |
10 Days or more
|
|
---|
Brand |
---|
Product Series |
---|
Days to Ship |
---|
Loading...
Specification/Dimensions
Narrow search by specifying Manufacturer
Related Categories to RJ11 Telephone Cord Tools
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy