(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimp tool (P-710 main unit)

Crimp tool (P-710 main unit)
  • Volume Discount

[Features]
Terminal for 4/6-core modular plug: FCC standard RJ-11/12(4/6-core) with dedicated wire stripper. May not be used with some foreign-made plugs.

Part Number

Configured Part Number is shown.

P-710

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Applicable terminal typeModular plugApplicable terminal size4/6-core
Total length(mm)188Molding check mechanismNone
Part Number
P-710
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Applicable terminal type Modular plug Applicable terminal size 4/6-core Total length(mm) 188
Molding check mechanism None

Please check the type/dimensions/specifications of the part P-710 in the Crimp tool (P-710 main unit) series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.