(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LAN Connectors

  1. 1
Brand
Product Series
Days to Ship
Specifications
Type
Category
Shield
Applicable cable (line type)
Color
Functions
Dimension length(mm)
Dimension width(mm)
Dimension thickness(mm)

    Boot for RJ45 Connector, 7 Colors (10-30 Pieces)

      Panel Mounting Model/UTP

        UTP CAT5e (Generic)

          STP (CAT5e Generic)

            STP (CAT6)

              110 Tool Pressure Model (with STP/CAT5e/Dust Cover)

                Tool Pressure Model (without UTP/CAT6/Dust Cover)

                  Cat5e modular jack relay adapter with JJ claw

                    Cat.5e shield modular plug

                      Cat.6 modular plug

                      Brand

                      MISUMI

                      MISUMI

                      MISUMI

                      MISUMI

                      MISUMI

                      MISUMI

                      MISUMI

                      Hellermann Tyton

                      Nippon Seisen

                      Nippon Seisen

                      Product Series

                      Boot for RJ45 Connector, 7 Colors (10-30 Pieces)【10 Pieces Per Package】

                      Panel Mounting Model/UTP

                      UTP CAT5e (Generic)【100-500 Pieces Per Package】

                      STP (CAT5e Generic)【10-100 Pieces Per Package】

                      STP (CAT6)【10 Pieces Per Package】

                      110 Tool Pressure Model (with STP/CAT5e/Dust Cover)

                      Tool Pressure Model (without UTP/CAT6/Dust Cover)

                      Cat5e modular jack relay adapter with JJ claw

                      Cat.5e shield modular plug【100 Pieces Per Package】

                      Cat.6 modular plug【100 Pieces Per Package】

                      Days to Ship 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more
                      Specifications
                        • UL
                                        TypeOthers | BootsJack (panel mounting type)PlugPlugPlugJackJackJackPlugPlug
                                        Category--CAT5eCAT5eCAT6CAT5eCAT6CAT5eCAT5eCAT6
                                        Shield-None (UTP)None (UTP)Present (STP)Present (STP)Present (STP)None (UTP)None (UTP)Present (STP)None (UTP)
                                        Applicable cable (line type)--Strand wire/single wireStrand wire/single wireStrand wire/single wireStrand wire/single wireStrand wire/single wire-Strand wire/single wireStrand wire/single wire
                                        ColorWhite / Green / Black / Red / Yellow / Blue / Gray / OrangeBlack----BlackWhite--
                                        Functions------Tool-less-Fingernail breaking preventionFingernail breaking prevention
                                        Dimension length(mm)-18.8----20---
                                        Dimension width(mm)-18.54----12.5---
                                        Dimension thickness(mm)-26.96--------

                                        Loading...

                                        1. 1

                                        Related Categories to LAN Connectors