(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wire Cutting Tools

Cutting tools have blades for cutting materials such as wires, cables, steel pipes and synthetic resin pipes, or for stripping wire coating. Select a cutting tool according to factors such as its shape, material and diameter; and the material to be cut or stripped. Tool types include cable cutters for wiring ...Readmore

Cutting tools have blades for cutting materials such as wires, cables, steel pipes and synthetic resin pipes, or for stripping wire coating. Select a cutting tool according to factors such as its shape, material and diameter; and the material to be cut or stripped. Tool types include cable cutters for wiring work, pipe cutters, electrician's knives and tube cutters. When cutting a pipe, the pipe is cut with a normal pipe cutter by moving it around the external circumference of the pipe one time. But there are also tools that can cut pipes in a narrow space where there is only enough space to move the pipe cutter by about 130°, enabling them to be used anywhere. The blades of cutting tools are mainly made from materials such as steel, tungsten and stainless steel, which are selected according to the material to be cut. Be careful because if you try to cut material without selecting an appropriate blade, the blade may chip or its sharpness may be greatly blunted.  ▲ Close

Days to Ship
  • All
  • 8 Days or Less
  1. 1
  • Cable Cutting Tool

    Cable Cutting Tool

    MISUMI

    Available in 3 models depending on the cutting cable

    • Volume Discount
    Days to Ship: 8 Days or more
  • Wire Stripper

    Wire Stripper

    MISUMI

    Pro-Level Cable Stripper.For complete product overview and details on Wire Stripper see the sections below:

    • Volume Discount
    Days to Ship: 8 Days or more
  • Ratchet-Model Cable Cutting Tool

    Ratchet-Model Cable Cutting Tool

    MISUMI

    Large-diameter cable with a diameter of 30 mm that can also be cut

    • Volume Discount
    Days to Ship: 8 Days or more
  • Wire Duct Cable Cutting Tool

    Wire Duct Cable Cutting Tool

    MISUMI

    Wiring duct / terminal block cover that can easily be cut

    • Volume Discount
    Days to Ship: 8 Days or more
  • Wire Duct Cutting Nippers

    Wire Duct Cutting Nippers

    MISUMI

    Wiring duct pillar with a height of up to 100 mm that can be cut

    • Volume Discount
    Days to Ship: 8 Days or more
  • Duct Nippers

    Duct Nippers

    Kowa Kasei

    Supports cutting wiring duct side vents up to a height of 100 mm. Can also be used to cut resin and a variety of other products.[Features]PUW series oil resistant / chemical resistant / AG specifications.· PC is also severely degraded by certain types of environmental agents, such as cutting oil.Much more oil resistant than conventional PC.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Birdie Cutter

    Birdie Cutter

    Kowa Kasei

    The unique shape of the blades cuts through plastic effectively. This product is helpful for a variety of applications such as wiring ducts.(Note) The blade tip of this product has the groove cut off to prevent the blade from splitting during cutting operations.[Features]- The birdie cutter is a plastic-cutting tool with the optimal shape for cutting both hard and soft plastics.- The concave receiving element, slide cover, and right-angle attachment can ...Readmore

    • Volume Discount
    Days to Ship: 8 Days or more
  • Base Rail Cutter

    Base Rail Cutter

    Kowa Kasei

    Can easily cut base rails made by Kowa Kasei Co., Ltd. This cutter is also recommended for its safety.[Features]- A flat washer and an s washer are built into the screw (P=4 sems type).-Hexagonal upset type that can be tightened with a Phillips head screwdriver.

    • Volume Discount
    Days to Ship: 8 Days or more
  • KOWA Corner Nippers

    KOWA Corner Nippers

    Kowa Kasei

    [Features]· With this handheld item, anyone can chamfer a base rail.· Designed in the same shape on both sides (rounded) so that both ends can cut at once.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Portable DIN Rail Cutter

    Portable DIN Rail Cutter

    Shinohara Electric

    [Usage]- Use on aluminum DIN rails produced by Shinohara Electric.[Features]- Main body is lighter than conventional parts, making it even more portable than before. (Conventional part mass: 4.8 kg)- Includes a carrying case, making transport easy around the workplace.- Manually operated, ensuring it is quiet and doesn't require a power supply. No material is ever lost when cutting.[Mass]- Main body mass: 1.5 kg / Total mass: 2.6...Readmore

    • Volume Discount
    Days to Ship: 8 Days or more
  • Maximum cable cutter capacity 35 mm2

    Maximum cable cutter capacity 35 mm2

    WAGO

    [Features]Cuts a maximum of 35 sq mm of copper or aluminum-alloy wire.[Use]- Ideal for cutting both copper and aluminum-alloy wires.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Circuit Board Perforation Cutter (for handling static electricity)

    Circuit Board Perforation Cutter (for handling static electricity)

    Goot

    [Features]•Cuts with minimal force. Designed to place very little stress on the circuit board•Recommended for use with Bakelite, paper epoxy, and glass epoxy (CEM-3) circuit boards[Applications]•For cutting detachable areas (tabs) of slit-perforated circuit boards•Snips / Nippers for cutting detachable areas (tabs) of slit-perforated circuit boards

    • Volume Discount
    Days to Ship: 8 Days or more
  • Duct Molding Cutter

    Duct Molding Cutter

    ESCO

    [Product Specifications]・Overall length(mm)-270mm・Blade length-115mm・For cutting plastics such as wiring duct, terminal block cover, communication molding, etc.・Accessories-Slide cover (2 types), square attachment・Specification-Body

    • Volume Discount
    Days to Ship: 8 Days or more
  • MA Din Rail Cutter

    MA Din Rail Cutter

    Kameda Denki

    Light, sharp, and compact. Increased blade performance.[Features] · Dedicated cutter for aluminum DIN rails. · This uses blades made by Mokuba (a company based in Miki City, Hyogo Prefecture, Japan), which makes blades of outstanding sharpness. · Capable of cutting KAMEDA DIN rails of the DA-14/DA-15 series and aluminum DIN rails with the same shape. · Since the cutting position can be seen from the top, the cut line drawn on th...Readmore

    • Volume Discount
    CAD :
    2D
    Days to Ship: 8 Days or more

Loading...

  1. 1

Related Categories to Wire Cutting Tools