(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Maximum cable cutter capacity 35 mm2

Maximum cable cutter capacity 35 mm2
  • Volume Discount

[Features]
Cuts a maximum of 35 sq mm of copper or aluminum-alloy wire.
[Use]
- Ideal for cutting both copper and aluminum-alloy wires.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

206-118

 
Part Number
206-118
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Cutoff capability(mm2) 35 Total length(mm) 170 JAN code 4055143063692
Trusco cord 474-3300

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.