(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

I/O Output Harnesses for Control Signals

An I/O output control signal harness is a conversion cable for AC servo motors that is connected to an I/O output terminal block etc. It is used for control signals or for conversion between IEEE1284 and an MIL connector. There are 2 connector types: straight type and double-ended type. The shield shape to prevent noise mixing and radio wave leakage can be selected from single shield and double shield. Also, since the length can be specified, it is highly versatile. The corresponding terminal blocks, manufacturers and amplifiers differ depending on the product, and it is necessary to select a harness for I/O output control signals suitable for the application. There are also products that have part numbers common in both Japan and China and can be purchased in both of the countries as the same model and products that use branded components.
  1. 1
Brand
Product Series
Days to Ship
Specifications
Supported equipment
  • New Products

Control Signal Conversion Cable - Double Ended, with Hirose Electric/3M Connectors

  • New Products

Control Signal Conversion Cable - Double Ended, with MISUMI Connectors

    Control Signal Conversion Cable - Double Ended, with MIL Socket Harness, IEEE1284 Compliant

    Brand

    MISUMI

    MISUMI

    MISUMI

    Product Series

    Control Signal Conversion Cable - Double Ended, with Hirose Electric/3M Connectors

    Control Signal Conversion Cable - Double Ended, with MISUMI Connectors

    Control Signal Conversion Cable - Double Ended, with MIL Socket Harness, IEEE1284 Compliant

    Days to Ship 12 Days or more 12 Days or more 10 Days or more
    Specifications
      • RS232
      • MISUMI Original
      Supported equipmentServoServoServo

      Loading...

      1. 1

      Related Categories to I/O Output Harnesses for Control Signals