(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Adapter harness for terminal blocks with a specifiable length.
Part Number
Configured Part Number is shown.
(Unit: mm)
■ Servo Amplifier Control Signal Connector ↔ MIL Socket Converter Cable
* Cable length specifiable by 0.1 m increments
Manufacturer | Compatible Amplifier | Outline Image | Connector Type | Shape Specification Type | Cable Type |
Mitsubishi Electric Corporation | MR-J2S-□A | (2) | HPFML (Hood Color: Black) HPTML (Hood Color: White) | 20-20 | ![]() ![]() |
MR-J3-□A | (1) | 50 - 50 (1 Guide Key) 50 - 50 W (2 Guide Keys) | |||
Yaskawa Electric Corporation | ∑V SGDV, ∑III SGDS | ||||
∑II SGDM, SGDH | |||||
∑II SGDJ | (3) | 26-34 | |||
Panasonic Corporation | MINAS A4 | (4) | MXTML | 50 - 50 (1 Guide Key) 50 - 50 W (2 Guide Keys) | |
MINAS AIII | (1) | HPFML (Hood Color: Black) HPTML (Hood Color: White) | 50 - 50 (1 Guide Key) 50 - 50 W (2 Guide Keys) | ||
MINAS A | |||||
Omron | R88D-WT |
Connector Type | Shape Specification Type | Outline Image Drawing | Cable Type |
HPFML (Hood Color: Black) HPTML (Hood Color: White) | 26-26 | ![]() | ![]() ![]() |
36-40 |
Conversion Cable Model Number | Compatible Terminal Block Model Number | Terminal Block Page |
HPF (T) ML-20-20 | MWI-MIL20-HTB20-* | >> WEB |
HPF(T)ML-26-34 | MWI-MIL34-HTB34-* | |
HPF(T)ML-50-50W | MWI-MIL50-TB50 | |
MXTML-50-50W |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20 mm | +50 mm | + 3% of Specified Length |
Part Number |
---|
HPFML-20-20-A-[0.2-50/0.1] |
HPFML-26-26-A-[0.2-50/0.1] |
HPFML-26-34-A-[0.2-50/0.1] |
HPFML-36-40-A-[0.2-50/0.1] |
HPFML-50-50-A-[0.2-50/0.1] |
HPFML-50-50W-A-[0.2-50/0.1] |
HPTML-20-20-A-[0.2-50/0.1] |
HPTML-26-26-A-[0.2-50/0.1] |
HPTML-26-34-A-[0.2-50/0.1] |
HPTML-36-40-A-[0.2-50/0.1] |
HPTML-50-50-A-[0.2-50/0.1] |
HPTML-50-50W-A-[0.2-50/0.1] |
MXTML-50-50W-A-[0.2-50/0.1] |
Loading...
Supported equipment | Servo | Application 1 | For Signal Control | Connector Shape | Straight |
---|---|---|---|---|---|
Outer Diameter Image | Double-ended | Cable Length Specified Range(m) | 0.2 ~ 50 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy