(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block Interfaces for Pin Terminals

An interface terminal block (pin terminal type) is a wiring connection component that combines a connector and a terminal block. Used for switchboards, monitoring panels, etc. The ferrule-processed bar-type crimp terminal allows push-in connections simply by inserting an electric cable. There are two types of terminal block clamps: spring clamp type and screw clamp type. In addition, maintenance is easy for spring lock type products that do not require retightening. Mounting methods include DIN rail mounting and direct mounting, as well as dual use types. The number of poles in the connector terminal block, the pitch between terminals, and the type of connector vary depending on the product, and must be selected depending on the PLC used. Using a product with a common terminal reduces the number of parts required.
Days to Ship
  • All
  • Same day
  • 8 Days or Less
  • 15 Days or Less
  • 16 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Specifications
Connector
Terminal block clamp
Number of Poles(Pole)
Mounting Method
Inter-Terminal Pitch(mm)
Compatible Devices
Compatible Device Manufacturers
Representative Standard
Height H(mm)
Length(mm)
Depth(mm)
  • New Products

Terminal Block - MIL, European Style Pin Connector

    Terminal Block - Mitsubishi Electric I/O Compatible

      Terminal Block - D-Sub Connector, UM45 Series

        Terminal Block - Spring Clamp, PCV5 Series

          Terminal Block - MIL Socket Connector

            Terminal Block - Multibranch, 4 Branches

              Terminal Block - MIL, UM45 Series

                Terminal Block - Spring Clamp for FCN, PCV5 Series

                  Terminal Block - European Style, PCV5 Series

                    Terminal Block - Spring Lock, PCI Series

                    Brand

                    MISUMI

                    MISUMI

                    MISUMI

                    MISUMI

                    MISUMI

                    MISUMI

                    MISUMI

                    MISUMI

                    Toyo Giken

                    Toyo Giken

                    Product Series

                    Terminal Block - MIL, European Style Pin Connector

                    Terminal Block - Mitsubishi Electric I/O Compatible

                    Terminal Block - D-Sub Connector, UM45 Series

                    Terminal Block - Spring Clamp, PCV5 Series

                    Terminal Block - MIL Socket Connector

                    Terminal Block - Multibranch, 4 Branches

                    Terminal Block - MIL, UM45 Series

                    Terminal Block - Spring Clamp for FCN, PCV5 Series

                    Terminal Block - European Style, PCV5 Series

                    Terminal Block - Spring Lock, PCI Series

                    CAD
                    • 2D
                    • 2D
                    • 2D
                    • 2D
                    • 2D
                    • 2D
                    • 2D
                    • 2D
                    Days to Ship 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more Same day or more

                    Show Stock Products

                    8 Days or more
                    Specifications
                    • Connection in Boards
                    • Space-saving
                    • PLC
                    • 125 V
                    • CE-Compliant
                    • Connection in Boards
                    • Space-saving
                    • PLC
                    • CE-Compliant
                    • For Signal
                    • Sensor
                    • For Signal
                    • Sensor
                    • PLC
                    • 125 V
                    • CE-Compliant
                    • Connection in Boards
                    • Space-saving
                    • PLC
                    • CE-Compliant
                    • Connection in Boards
                    • Space-saving
                    • PLC
                    • For Signal
                    • Sensor
                    • PLC
                    • For Signal
                    • Sensor
                    • PLC
                    • 125 V
                        ConnectorMIL ConnectorMIL ConnectorD-sub ConnectorMIL ConnectorMIL ConnectorMIL ConnectorMIL ConnectorFCN ConnectorMIL Connector / MR Connector / OthersMIL Connector
                        Terminal block clampScrewScrewScrewSpringScrewScrewScrewSpringSpringSpring
                        Number of Poles(Pole)20 ~ 40409 ~ 5020 ~ 5020 ~ 404010 ~ 644020 ~ 5020
                        Mounting MethodDIN Rail / Direct MountingDIN Rail / Direct MountingWith DIN RailDIN Rail / Direct MountingDIN Rail / Direct MountingDIN Rail / Direct MountingDIN Rail / Direct MountingDIN Rail / Direct MountingDIN Rail / Direct MountingWith DIN Rail
                        Inter-Terminal Pitch(mm)3.555-5-5555
                        Compatible DevicesPLCPLCPLC / Servomotor / I / O boardServomotorPLCPLCServomotorPLCOthersPLC
                        Compatible Device ManufacturersMitsubishi Electric Corporation / Omron / KeyenceMitsubishi Electric Corporation--Mitsubishi Electric Corporation / Omron / Keyence--Mitsubishi Electric Corporation / OmronMitsubishi Electric Corporation / Omron / KeyenceMitsubishi Electric Corporation / Omron
                        Representative Standard-CECE-CECE--TUVTUV
                        Height H(mm)47.7574541575745414354.5
                        Length(mm)55 ~ 82.511054 ~ 15657 ~ 13280 ~ 1108054 ~ 13610757 ~ 13298
                        Depth(mm)48.143.84443434345 ~ 53434161.5

                        Loading...

                        1. 1

                        Related Categories to Terminal Block Interfaces for Pin Terminals