(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
There are various mounting methods for the display arm, such as benchtop clamp fixing, flat surface mount, and wall mount. There is also a type where a mounting bracket is selected and attached to the arm. The arm can move in a variety of directions, including horizontal, vertical, flexibly, etc. m ...Readmore
There are various mounting methods for the display arm, such as benchtop clamp fixing, flat surface mount, and wall mount. There is also a type where a mounting bracket is selected and attached to the arm. The arm can move in a variety of directions, including horizontal, vertical, flexibly, etc. moving freely up, down, left, and right. Select the securing method and the moving direction of the arm according to the work environment. The use of an articulated arm that can mount multiple displays on a single column can save space in the work area. If you want to use the display while moving it, the stand arm with casters is convenient. Since the load capacity is set depending on the product, confirmation is required before installation. ▲ Close
Days to Ship |
|
---|
Sanwa Supply
Arm that can be attached to a strut.
Also supports liquid crystal TV installation.
[Features]
· Can be mounted on round pipes of 40 to 60 mm or square pipes of 40 × 40 to 50 × 50 mm.
· Complies with VESA standards, allowing for a liquid crystal display with either 75 × 75 mm or 100 × 100 mm mounting holes to be mounted.
· The display mounting part rotates 360 °, so it can be mounted on a horizontally mounted pipe.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Mountable arm (unit) |
Mounting method (monitor) |
Load withstand ability(Kg) |
Arm mobility direction |
Swinging / rotating |
Brand | Sanwa Supply |
---|---|
Product Series | |
Days to Ship | 8 Days or more |
Mountable arm (unit) | Pole fixed (variable φ) |
Mounting method (monitor) | VESA75/VESA100 |
Load withstand ability(Kg) | 8 |
Arm mobility direction | Fixed |
Swinging / rotating | Present |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy