(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Second-Generation PC Power Supply
Nipron
Industrial PC power supply · Japan's top manufacturer's highly reliable power supply.
[Features]
· SFX power supply (APPENDIX C mounting surface compatible).
· Compatible with microATX cases / 350WSFX power supply.
· Features +12V dual output, allowing for more stable CPU operations.
· Stable operation with 0A full output minimum load current.
· Since the output harness is a connector system, specifications can be freely selected
Days to Ship: | 8 Days or more |
---|
MISUMI
ATX Power Supply is used to provide power to PC’s.
[Features]
•ATX Power Supply
•Stable operation of all DC output at a minimum load of 0A
•ATX Power Connector: 20 or 24 pin
•CPU Connector: 4 or 8 pin
•Switch to forcibly change the fan operation to full rotation
•Equipped w/ variable temperature fan to blow air even in standby mode and reduces heat stress at +5vSB power supply
•Max. Power Output (Continuous): 350 W
•Max. Power Output (Peak): 500 W
Days to Ship: | 8 Days or more |
---|
MISUMI
UPS function available using battery/cable
Days to Ship: | 9 Days or more |
---|
MISUMI
Standard model
For complete product overview and details on PC Power Supply - ATX 500W see the sections below:
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Nipron
In cases of sudden power outage / instantaneous power failure, the system will automatically switch to battery operation and the PC.
[Features]
· Features a power failure backup function to protect the PC from power failures.
· ATX power supply (80PLUS BRONZE acquired)
· Industrial grade, double-sided through-hole board used.
· High efficiency through use of a synchronous rectifier circuit.
· Uses the total output minimum load current 0A.
· Safety standard (IEC / UL / CSA60950-1) certified
· Temperature / speed variable fan with noise reduction.
· Standby power of 1 W or less ErPcommand correspondence
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
Brand | Nipron | MISUMI | MISUMI | MISUMI | MISUMI | Nipron |
---|---|---|---|---|---|---|
Product Series | ||||||
Days to Ship | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy