(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Computer Memory Units

Memory is a component that temporarily records the work contents of a PC. Each has a different transfer rate and power consumption. If the capacity is large, software can be used at the same time and data processing will be smooth. Conversely, a small capacity can cause the PC to freeze, maki ...Readmore

Memory is a component that temporarily records the work contents of a PC. Each has a different transfer rate and power consumption. If the capacity is large, software can be used at the same time and data processing will be smooth. Conversely, a small capacity can cause the PC to freeze, making it easy to affect the performance of the PC. There are two types of memory, RAM and ROM. RAM supports reading and writing data, and ROM is read-only. When the power supply is turned off, the data in the RAM will be lost, but not in the ROM. Some memories have special functions. For example, those that grasp the temperature and share the load, and those that have an error detection function to help prevent the effects of noise.  ▲ Close

Days to Ship
  • All
  • 8 Days or Less
  1. 1
  • 204-Pin DDR3L 1333 SO-DIMM

    204-Pin DDR3L 1333 SO-DIMM

    Transcend Information

    •Types of memory used : DDR3-SDRAM•Capacity : 4GB•FSB (base clock) : 1333 MHz or higher•Memory module standards : SO-DIMM For complete product overview and details on 204-Pin DDR3L 1333 SO-DIMM (Transcend Information) see the sections below:

    • Volume Discount
    Days to Ship: 8 Days or more
  • 204-Pin DDR3L 1600 SO-DIMM

    204-Pin DDR3L 1600 SO-DIMM

    Transcend Information

    •Types of memory used : DDR3-SDRAM•Capacity : 8GB•FSB (base clock) : 1333 MHz or higher•Memory module standards : SO-DIMM For complete product overview and details on 204-Pin DDR3L 1600 SO-DIMM (Transcend Information) see the sections below:

    • Volume Discount
    Days to Ship: 8 Days or more
  • 240 Pin DDR3 ECC-DIMM

    240 Pin DDR3 ECC-DIMM

    Transcend Information

    •Types of memory used : DDR3-SDRAM•Capacity : 16GB, 2GB, 4GB, 8GB•FSB (base clock) : 1333 MHz or higher, 800MHz or higher to 1333MHz or lower•Memory module standards : DIMM For complete product overview and details on 240 Pin DDR3 ECC-DIMM (Transcend Information) see the sections below:

    • Volume Discount
    Days to Ship: 8 Days or more
  • DDR3 204PIN SO-DIMM Non ECC (1.35 V Low Voltage Product)

    DDR3 204PIN SO-DIMM Non ECC (1.35 V Low Voltage Product)

    Transcend Information

    •Types of memory used : DDR3-SDRAM•Capacity : 2GB, 4GB•FSB (base clock) : 400MHz or higher to 800MHz or lower, 800MHz or higher to 1333MHz or lower•Memory module standards : SO-DIMM For complete product overview and details on DDR3 204PIN SO-DIMM Non ECC (1.35 V Low Voltage Product) (Transcend Information) see the sections below:

    • Volume Discount
    Days to Ship: 8 Days or more
  • DDR3 204 PIN SO-DIMM Non ECC (1.5 V Standard Product)

    DDR3 204 PIN SO-DIMM Non ECC (1.5 V Standard Product)

    Transcend Information

    •Types of memory used : DDR3-SDRAM•Capacity : 2GB, 4GB, 8GB•FSB (base clock) : 400MHz or higher to 800MHz or lower, 800MHz or higher to 1333MHz or lower•Memory module standards : SO-DIMM For complete product overview and details on DDR3 204 PIN SO-DIMM Non ECC (1.5 V Standard Product) (Transcend Information) see the sections below:

    • Volume Discount
    Days to Ship: 8 Days or more
  • DDR3 240 PIN SD-RAM ECC (1.35 V Low Voltage Product)

    DDR3 240 PIN SD-RAM ECC (1.35 V Low Voltage Product)

    Transcend Information

    •Types of memory used : DDR3-SDRAM•Capacity : 4GB, 8GB•FSB (base clock) : 800MHz or higher to 1333MHz or lower•Memory module standards : DIMM For complete product overview and details on DDR3 240 PIN SD-RAM ECC (1.35 V Low Voltage Product) (Transcend Information) see the sections below:

    • Volume Discount
    Days to Ship: 8 Days or more
  • DDR3 240 PIN SD-RAM ECC (Server/Workstation)

    DDR3 240 PIN SD-RAM ECC (Server/Workstation)

    Transcend Information

    •Types of memory used : DDR3-SDRAM•Capacity : 2GB, 4GB, 8GB•FSB (base clock) : 400MHz or higher to 800MHz or lower, 800MHz or higher to 1333MHz or lower•Memory module standards : DIMM For complete product overview and details on DDR3 240 PIN SD-RAM ECC (Server/Workstation) (Transcend Information) see the sections below:

    • Volume Discount
    Days to Ship: 8 Days or more
  • DDR3 240 PIN SD-RAM Non ECC (1.35 V Low Voltage Product)

    DDR3 240 PIN SD-RAM Non ECC (1.35 V Low Voltage Product)

    Transcend Information

    •Types of memory used : DDR3-SDRAM•Capacity : 2GB, 4GB, 8GB•FSB (base clock) : 800MHz or higher to 1333MHz or lower•Memory module standards : DIMM For complete product overview and details on DDR3 240 PIN SD-RAM Non ECC (1.35 V Low Voltage Product) (Transcend Information) see the sections below:

    • Volume Discount
    Days to Ship: 8 Days or more
  • DDR3 240PIN SD-RAM Non ECC (1.5 V Standard Product)

    DDR3 240PIN SD-RAM Non ECC (1.5 V Standard Product)

    Transcend Information

    •Types of memory used : DDR3-SDRAM•Capacity : 2GB, 4GB, 8GB•FSB (base clock) : 400MHz or higher to 800MHz or lower, 800MHz or higher to 1333MHz or lower•Memory module standards : DIMM For complete product overview and details on DDR3 240PIN SD-RAM Non ECC (1.5 V Standard Product) (Transcend Information) see the sections below:

    • Volume Discount
    Days to Ship: 8 Days or more
  • DDR4 260PIN SO-DIMM Non ECC

    DDR4 260PIN SO-DIMM Non ECC

    Transcend Information

    •Types of memory used : DDR4-SDRAM•Capacity : 4GB, 8GB•FSB (base clock) : 800MHz or higher to 1333MHz or lower•Memory module standards : SO-DIMM For complete product overview and details on DDR4 260PIN SO-DIMM Non ECC (Transcend Information) see the sections below:

    • Volume Discount
    Days to Ship: 8 Days or more
  • DDR4 288 PIN SD-RAM (1.2 V Standard Product)

    DDR4 288 PIN SD-RAM (1.2 V Standard Product)

    Transcend Information

    •Types of memory used : DDR4-SDRAM•Capacity : 4GB, 8GB•FSB (base clock) : 800MHz or higher to 1333MHz or lower•Memory module standards : DIMM For complete product overview and details on DDR4 288 PIN SD-RAM (1.2 V Standard Product) (Transcend Information) see the sections below:

    • Volume Discount
    Days to Ship: 8 Days or more

Loading...

  1. 1

Related Categories to Computer Memory Units