(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Types of memory used : DDR3-SDRAM
•Capacity : 8GB
•FSB (base clock) : 1333 MHz or higher
•Memory module standards : SO-DIMM
For complete product overview and details on 204-Pin DDR3L 1600 SO-DIMM (Transcend Information) see the sections below:
Part Number
Configured Part Number is shown.
TS1GSK64W6H
Capacity | 8GB | FSB (base clock) | 1333 MHz or higher | Memory module standards | SO-DIMM |
---|---|---|---|---|---|
Types of memory used | DDR3-SDRAM | Number of pins(Pin) | 204 |
Please check the type/dimensions/specifications of the part TS1GSK64W6H in the 204-Pin DDR3L 1600 SO-DIMM series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy