(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
DIN Rails - Standard Model, Aluminum, 4.5 x 25 mm Holes, 7.5 mm Thickness
MISUMI
Clean finish for cutting surfaces with no burrs.
Days to Ship: | 8 Days or more |
---|
DIN Rail (Steel Conductive Model)
MISUMI
A conductive model of DIN rail is also available.
Days to Ship: | 8 Days or more |
---|
Mounting Bracket for DIN Rail, Space-Saving Terminal Block【10 Pieces Per Package】
MISUMI
Support bracket with an inclination of 25 degrees with excellent workability
Days to Ship: | Same day |
---|
Show Stock Products
DIN Rails - Standard Model, Aluminum, 4.5 x 25 mm Holes, 7.3 mm Thickness
MISUMI
Standard aluminum DIN rail
For complete product overview and details on DIN Rails - Standard Model, Aluminum, 4.5 x 25 mm Holes, 7.3 mm Thickness see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
DIN Rail Restraining Bracket, TKR Series【2 Pieces Per Package】
Takachi Electronics Enclosure
DIN Rail Restraining Bracket (TKR)
[Features]
· Bracket for anchoring components and terminal blocks used with DIN rails (35 mm).
· TKR-TWE1 is a thin type.
· To be used TKR-JTXE3 when mounting thicker objects.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
for DIN Rail Mini Mounting Bracket【10 Pieces Per Package】
MISUMI
Supports 3 levels of height adjustment in one size.
Days to Ship: | 12 Days or more |
---|
Toyo Giken
This 20 mm mounting width aluminum rail, which is compatible with the AT and ATJ series, is a TOGI original product.
[Features]
This 20 mm mounting width aluminum rail is compatible with the AT and ATJ series.
- Two types (AS and DAS type) are available, and these can be selected depending on the application.
- For example, if the width dimension needs to be reduced, an AS type should be selected, and
- If it needs to be used with equipment that supports various types of DIN rails (35 mm width), a DAS type should be selected.
Days to Ship: | Same day |
---|
Show Stock Products
Toyo Giken
This is a 35-mm wide rail that supports the DIN standard. The DAV type is an aluminum rail capable of mounting 35-mm wide equipment.
[Features]
• Rails conforming to the PTU, PT-SS, PT, FP, FPW, CTW, PUW, VTF, VTH, VT-5KD, VTC, VT series are 35-mm width compatible with the DIN standard.
• Equipment compatible with the various DIN rail types (35-mm width) can be mounted.
Days to Ship: | Same day |
---|
Show Stock Products
End Cap for DIN Rail【50 Pieces Per Package】
Shinohara Electric
[Features]
It prevents injury due to burrs on the cut surface and improves safety.
Since the processing of the cut surface is not required, work efficiency can be improved.
Days to Ship: | 9 Days or more |
---|
MISUMI
Introducing an aluminum DIN rail that can prevent grounding.
Days to Ship: | 8 Days or more |
---|
DIN Rail (Aluminum Model) Mounting Holes, 5.5 x 8 Long Hole
MISUMI
Mounting surface enhanced aluminum DIN rail
Days to Ship: | 8 Days or more |
---|
MISUMI
A base that allows for mounting AC outlets atop DIN rails
Days to Ship: | Same day |
---|
Show Stock Products
DIN Rail Mounting Plate, DRA Series
Takachi Electronics Enclosure
DIN Rail Mounting Plate (DRA)
[Features]
· Mounting plate used to mount the case, circuit board, and parts on the DIN rail (35 mm).
· Installation and removal can be performed easily by pulling on the lower lever.
Days to Ship: | 8 Days or more |
---|
DIN Rail Dedicated Mounting Feet, CKD Series【2 Pieces Per Package】
Takachi Electronics Enclosure
DIN Rail Dedicated Mounting Feet
[Features]
· Mounting feet used to mount the case, board, and parts on the DIN rail.
· Can be removed with one touch.
Days to Ship: | 9 Days or more |
---|
Takachi Electronics Enclosure
DIN Rail (FDR)
[Features]
· Rail for mounting terminal blocks, relays, switches, etc. inside of boxes, or for mounting box main bodies.
· Compatible with DIN rails from a variety of manufacturers.
Days to Ship: | 8 Days or more |
---|
Toyo Giken
A 35 mm width rail compliant with the DIN standard. The DAS type can be used with our C-type 20 mm terminal block, as well as with 35 mm-width equipment.
Days to Ship: | Same day |
---|
Show Stock Products
Aluminum Rail for Snap-in Terminal Block
WAGO
[Features]
The aluminum rail allows for one-touch mounting of a snap-in terminal block.
Days to Ship: | 6 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
| |||||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | Takachi Electronics Enclosure | MISUMI | Toyo Giken | Toyo Giken | Shinohara Electric | MISUMI | MISUMI | MISUMI | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Toyo Giken | WAGO |
Product Series | DIN Rails - Standard Model, Aluminum, 4.5 x 25 mm Holes, 7.5 mm Thickness | Mounting Bracket for DIN Rail, Space-Saving Terminal Block【10 Pieces Per Package】 | DIN Rails - Standard Model, Aluminum, 4.5 x 25 mm Holes, 7.3 mm Thickness | DIN Rail Restraining Bracket, TKR Series【2 Pieces Per Package】 | DIN Rail Dedicated Mounting Feet, CKD Series【2 Pieces Per Package】 | ||||||||||||
CAD |
|
|
|
|
|
|
| ||||||||||
Days to Ship | 8 Days or more | 8 Days or more |
Same day
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 12 Days or more |
Same day
Show Stock Products |
Same day
Show Stock Products | 9 Days or more | 8 Days or more | 8 Days or more |
Same day
Show Stock Products | 8 Days or more | 9 Days or more | 8 Days or more |
Same day
Show Stock Products | 6 Days or more |
Specifications |
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy