(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Packing is a part that seals the connection parts such as parts and piping to prevent water, oil, and contaminant from entering. Silicone and rubber are the most common, but special flexible PVC, which has excellent flexural fatigue strength, aging, and ozone resistance, and ethylene resin, which h ...Readmore
Packing is a part that seals the connection parts such as parts and piping to prevent water, oil, and contaminant from entering. Silicone and rubber are the most common, but special flexible PVC, which has excellent flexural fatigue strength, aging, and ozone resistance, and ethylene resin, which has excellent chemical resistance, insulation, and low friction, are also available. It features excellent durability and weather resistance, and some have excellent elasticity, heat resistance, flame retardancy, etc. Some of them have improved shielding effects because they are easy to handle and have high flexibility, and others have improved workability and processability because they can be cut with scissors. The packing can be used to protect the openings of various housings such as metal doors, window frames, switchboards, etc. as well as cushioning materials, cable protection, heat-insulating seals, etc. The shape, thickness and material of the connecting part vary depending on the place of use, so it is necessary to select a compatible one. ▲ Close
Days to Ship |
|
---|
Electrical Board Seals - Inset Packing, Waterproof
Shinohara Electric
Use as waterproof seal for all panel door types, highly weatherproof sealing
[Features]
・Use in entry portal for wiring boxes, making sheet metal for complex water resistance unnecessary.
・Perform mounting easily by insertion into the sheet metal ends, making work more efficient.
・Two options depending on application: when sheet metal ends are perpendicular or (no drawing structure) or horizontal (with rain structure) to the surfaces on the door side.
Days to Ship: | 8 Days or more |
---|
Electrical Board Seals - Sponge Packing【1-5 Pieces Per Package】
Shinohara Electric
Used as waterproof packing for various types of panel doors.
[Features]
・Flame retardant, elastic, and durable.
Days to Ship: | 8 Days or more |
---|
Electrical Board Seals - O-Ring, Silicone, BDGN Series
Takachi Electronics Enclosure
[Features]
· BDN silicon O-ring (BDN-G).
Days to Ship: | 9 Days or more |
---|
Electrical Board Seals - Gasket, Silicone, SGK Series
Takachi Electronics Enclosure
[Features]
・Silicone gasket(SGK)
Days to Ship: | 8 Days or more |
---|
Electrical Board Seals - H-Shaped Rubber Packing
Shinohara Electric
Can be used for window frame waterproof packing for a variety of switchboards.
[Features]
Features superior weather resistance, oil resistance, chemical resistance, cold resistance, and thermal deformation properties.
· Several times better than rubber in terms of bending fatigue strength, aging resistance, and ozone resistance.
Days to Ship: | 8 Days or more |
---|
Electrical Board Seals - Groove Rubber
Shinohara Electric
Can be used for protection of openings.
[Features]
· RP-MB: Can be used in conjunction with plate thicknesses of 1.6 to 3.2 mm due to inclusion of internal groove.
· RP-MB-15: Can protect cross-sectional elements of plate thickness 1.6 to 3.2 mm.
· RP-KE: Internal metal core provides high holding power; can be used for plate thicknesses of 0.8 to 2.3 mm.
Days to Ship: | 8 Days or more |
---|
Electrical Board Seals - Cable Edging【50 Pieces Per Package】
Shinohara Electric
Protects cables from edges.
For complete product overview and details on Electrical Board Seals - Cable Edging see the sections below:
Days to Ship: | 8 Days or more |
---|
Electrical Board Seals - Straight Packing for Panels and Doors, Waterproof
Shinohara Electric
Use as waterproof packing for various types of panel doors. This straight packing can easily be directly applied.
[Features]
· Superior elasticity, waterproof, dustproof, and durable performance.
· The packing is a dual structure material that is made of sponge and hard rubber. The packing can be easily applied directly without installing conventional guides, etc. This prevents any uneven application of the packing material when it is applied.
Days to Ship: | 8 Days or more |
---|
Electrical Board Seals - Rubber Sponge【1-100 Pieces Per Package】
Kowa Kasei
Use for door packing, anti-vibration and insulation, as well as other applications *Support for special sizes also available.
[Features]
· Use as an electric cable terminal bracket
Days to Ship: | 6 Days or more |
---|
Electrical Board Seals - Gasket, EPDM, SSB-G Series
Takachi Electronics Enclosure
SSB/SLB Dedicated Gasket (SSB-G)
[Features]
· A gasket for replacement during maintenance.
· Comes with adhesive tape.
Days to Ship: | 9 Days or more |
---|
Electrical Board Seals - Gasket, EPDM, SSM-G Series
Takachi Electronics Enclosure
[Features]
- SSM/SLM Dedicated Gasket (SSM-G)
Days to Ship: | 9 Days or more |
---|
Electrical Board Seals - Gasket, EPDM, KS-G Series
Takachi Electronics Enclosure
Dedicated gasket for KSM, KLM, KSB, KLB
[Features]
· A gasket for replacement during maintenance.
· With adhesive tape.
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Material |
Dimension: Thickness/Depth(mm) |
Brand | Shinohara Electric | Shinohara Electric | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Shinohara Electric | Shinohara Electric | Shinohara Electric | Shinohara Electric | Kowa Kasei | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Electrical Board Seals - Sponge Packing【1-5 Pieces Per Package】 | Electrical Board Seals - Cable Edging【50 Pieces Per Package】 | Electrical Board Seals - Straight Packing for Panels and Doors, Waterproof | Electrical Board Seals - Rubber Sponge【1-100 Pieces Per Package】 | ||||||||
CAD |
|
|
|
|
|
|
| |||||
Days to Ship | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 6 Days or more | 9 Days or more | 9 Days or more | 9 Days or more |
Material | Chloroprene Rubber / EPDM | Chloroprene Rubber | - | - | PVC | EPDM / PVC | - | Natural Rubber + Chloroprene Rubber Coating | - | EPDM | EPDM | EPDM |
Dimension: Thickness/Depth(mm) | 11.5 ~ 33.5 | 3 ~ 5 | - | - | 14 ~ 20 | 6 ~ 8 | 3.3 ~ 5.3 | 3 ~ 5 | - | 5 | 5 | 3 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy