(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electrical Board Seals - Inset Packing, Waterproof

Electrical Board Seals - Inset Packing, Waterproof
  • Volume Discount

Use as waterproof seal for all panel door types, highly weatherproof sealing

[Features]
・Use in entry portal for wiring boxes, making sheet metal for complex water resistance unnecessary.
・Perform mounting easily by insertion into the sheet metal ends, making work more efficient.
・Two options depending on application: when sheet metal ends are perpendicular or (no drawing structure) or horizontal (with rain structure) to the surfaces on the door side.

(i)Caution

  • ※ Be careful of the length [Model No.: CR-E]…12 meters

Part Number

Configured Part Number is shown.

Part Number
CR-E
CR-F
CR-H
CR-Y-1
EPDM-C
EPDM-C-20
EPDM-D
EPDM-E
EPDM-S-1
EPDM-T
EPDM-TM
EPDM-Y-002
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Dimension: Thickness/Depth
(mm)
Width x height x length
(mm)
Applicable plate thickness
(mm)
Material/surface treatment
1 Piece(s)Available

8 Days or more

-Chloroprene Rubber21Length 120001.2CR rubber
1 Piece(s)Available

11 Days or more

10Chloroprene Rubber14.2Length 250000.8 to 2.3CR rubber
1 Piece(s)Available

8 Days or more

-Chloroprene Rubber12.5Length 70002.3CR rubber
1 Piece(s)Available

11 Days or more

10Chloroprene Rubber18.5Length 500002.3CR rubber
1 Piece(s)Available

8 Days or more

10EPDM17Height: 17 × Length: 250000.8 to 2.3Ethylene-propylene rubber (EPDM)
1 Piece(s)Available

11 Days or more

10EPDM17.5Height: 17.5 × Length: 250002.3 to 3.2Ethylene-propylene rubber (EPDM)
1 Piece(s)Available

11 Days or more

10EPDM22.4Height: 22.4 × Length: 250000.8 to 2.3Ethylene-propylene rubber (EPDM)
1 Piece(s)Available

8 Days or more

10EPDM19Height: 19 × Length: 250000.8 to 2.3Ethylene-propylene rubber (EPDM)
1 Piece(s)Available

12 Days or more

10EPDM22Height: 22 × Length: 250001.2Ethylene-propylene rubber (EPDM)
1 Piece(s)Available

12 Days or more

10EPDM33.5Height: 33.5 × Length: 70000.8 to 2.3Ethylene-propylene rubber (EPDM)
1 Piece(s)Available

12 Days or more

10EPDM19.5Height: 19.5 × Length: 500000.8 to 2.3Ethylene-propylene rubber (EPDM)
1 Piece(s)Available

8 Days or more

10EPDM11.5Height: 11.5 × Length: 250002.3Ethylene-propylene rubber (EPDM)

Loading...

  1. 1

Additional Products in this Category

Tech Support