(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Copper Bar (Current-Carrying Capacity 100A)【3 Pieces Per Package】
MISUMI
Multiple branching of small current circuits / control circuits is possible.
Days to Ship: | Same day |
---|
Show Stock Products
Copper Bar for Branching【10 Pieces Per Package】
Kasuga Electric Works
Optimally suited for branching multiple small telephone lines/control lines.
[Features]
· For branching multiple small electrical current lines/control lines.
· Supports using TS Series stud terminal blocks to form branched terminal blocks.
· High contact reliability. Nickel plating is applied to the copper bar.
Days to Ship: | 8 Days or more |
---|
Kameda Denki
Plated copper bar
[Features]
・Plated copper busbar
・You can choose from among 7 types according to capacity. They range from 100A to 1000A.
Days to Ship: | 8 Days or more |
---|
Shinohara Electric
Can be used as a copper bar for grounding
[Features]
- Since screw holes have already been added, there is no need for tapping after purchase.
- Many different copper bar dimensions as well as screw hole counts are available; the user should select a set of specifications which are best suited for the number of lines to be included.
Days to Ship: | Same day or more |
---|
Show Stock Products
M4 Grounding Bar【3 Pieces Per Package】
MISUMI
Space saving is achieved with M4 tapped hole. Please use as a copper bar for grounding
Days to Ship: | 8 Days or more |
---|
Kameda Denki
Grounded copper bar for use in preventing control panel noise.
[Features]
· EB-5-30-01 has a compact size of 100 mm, and can accommodate 14 grounds.
Days to Ship: | 8 Days or more |
---|
Ground Terminal【10-200 Pieces Per Package】
Shinohara Electric
A ground terminal conforming to the standards of the Japanese Ministry of Land, Infrastructure, and Transport.
[Features]
· The copper and steel plates are silver plated, so no peeling is caused by heat during welding.
· A variety of types are available from 1 to 4 holes with a rated current of up to 400 A.
· The ECK-type ground terminals are convenient for use in confined places where it is difficult to tighten the bolts, such as in corners, etc.
· The green bolts are also available in various types. (Ground terminals are not included—please order separately.)
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
| |||||||
Brand | MISUMI | Kasuga Electric Works | Kameda Denki | Shinohara Electric | MISUMI | Kameda Denki | Shinohara Electric |
Product Series | Copper Bar (Current-Carrying Capacity 100A)【3 Pieces Per Package】 | ||||||
CAD |
|
|
| ||||
Days to Ship |
Same day
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy