(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Space saving is achieved with M4 tapped hole. Please use as a copper bar for grounding
Material | Copper |
Surface Treatment | Nickel-plated |
Body Board Thickness | 4 mm |
Part Number
Configured Part Number is shown.
Model Number | Total Length (mm) | Tap Hole | Mounting Holes (mm) | Self Weight (g / piece) |
MTS6-M4-3P | 100 | 6-M4 | 2-Ø6.5 | 183 |
MTS7-M4-3P | 110 | 7-M4 | 2-Ø6.5 | 200 |
MTS8-M4-3P | 120 | 8-M4 | 2-Ø6.5 | 220 |
MTS11-M4-3P | 115 | 10-M4, 1-M6 | 2-Ø6.5 | 210 |
MTS21-M4-3P | 165 | 20-M4, 1-M6 | 2-Ø6.5 | 300 |
Part Number |
---|
MTS6-M4-3P |
MTS7-M4-3P |
MTS8-M4-3P |
MTS11-M4-3P |
MTS21-M4-3P |
Loading...
Material | Copper | Body Board Thickness(mm) | 4 | Paint Surface Processing | Nickel-plated |
---|---|---|---|---|---|
Special Notes | Mounting Holes 2-Ø 6.5 | Quantity of pieces | 3 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy