(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Aluminum Window Frame: AY Type IP55
Shinohara Electric
Can be used for instrument view windows for AY reception panels, cubicles, distribution boards, etc.
[Features]
· Installation is extremely simple.
· An aluminum window frame is inserted into the hole on the surface of the panel and a retention frame can be mounted on the back using screws.
· For use in certified cubicles (wire reinforced glass type).
· Can be used outdoors because of waterproof structure (IP55).
· Anodization, excellent corrosion resistance, and a beautiful finish enhances the quality of the products.
· We also accept orders for products which incorporate UV reducing film.
Days to Ship: | 8 Days or more |
---|
Aluminum Window Frame, Square Type: AKY Type
Shinohara Electric
Can be used for view windows for touch panels.
[Features]
· Since the corners of the frame are formed at right angles, the display can be effectively viewed up to the corner elements for 15-inch, 17-inch and 19-inch displays.
Days to Ship: | 11 Days or more |
---|
Rubber-Made, Instrument Window Frame: MG Type, IP54, Round Type
Shinohara Electric
This is a rubber instrument window frame. Easy mounting. Round type.
[Features]
· Work efficiency has improved because installation is simple.
Days to Ship: | 11 Days or more |
---|
Steel Sheet, Window Frame for Instrument: SN Type, IP55
Shinohara Electric
This is a steel sheet instrument window frame.
[Features]
· Lightweight and simple mounting improves work efficiency.
· Features superior weather resistance and aesthetics, increasing the value of products to which it is equipped.
· A total of two different types, steel sheet and stainless steel, are available for use with your preferred application.
Days to Ship: | 8 Days or more |
---|
Aluminum Window Frames, Die-Pressed, General-Purpose Type, APY-Type, IP55
Shinohara Electric
Use these aluminum window frames for meter-reading windows in incoming panels, cubicles, and switchboards. Die-pressed and meant for general-purpose use.
[Features]
- Lightweight and simple mounting improves work efficiency.
- No joining seams on the main body; use any mounting orientation you like (no horizontal/vertical distinction).
- Anodization, excellent corrosion resistance, and beautiful finishing for better quality.
Days to Ship: | 8 Days or more |
---|
Aluminum Window Frames, AMY-Type, IP155
Shinohara Electric
Can be used for instrument view windows for AMY reception panels, cubicles, distribution boards, etc.
[Features]
· Installation is extremely simple.
· An aluminum window frame is inserted into the hole on the surface of the panel and a retention frame can be mounted on the back using screws.
· For use in certified cubicles (wire reinforced glass type).
· Can be used outdoors because of waterproof structure (IP55).
· Anodization, excellent corrosion resistance, and a beautiful finish enhances the quality of the products.
· We also accept orders for products which incorporate UV reducing film.
Days to Ship: | 11 Days or more |
---|
Shinohara Electric
For the reading windows used by touch panels. Features an opening/closing mechanism.
[Features]
- Protects against dirt and dust on touch-panel screens normally exposed on conventional boards. Opens and closes for easy operation and maintenance.
- Mount with either a leftward or rightward open/close direction.
- The open/close fixture uses a snap lock structure for secure locking, opening and closing with one touch.
- Uses resin material for reduced weight and a high-transparency PET resin in the screen area for good visibility.
*No longer available for purchase as of July 2015. Use the successor product PMT-3326TM instead.
PMT-3326TM: Changes to handle and magnetic catch. No price change.
Days to Ship: | 8 Days or more |
---|
Instrument Window Frames, Resin (PP), PY-Type, IP55
Shinohara Electric
Instrument window frames made from plastic. These window frames can be used outdoors. Use these windows for reading electrical power meters, etc.
[Features]
· Installation is simple.
· The window frames, for use with instruments, can be simply installed into the front surface of panels by cutting out the hole dimensions and mounting the frame from the reverse side by using the attached set screws.
· The structure is waterproof. Therefore, the window frames can be used for outdoor-use (IP55).
· The window frames have good weatherproof properties and are superbly finished to enhance the value of the product.
Days to Ship: | 8 Days or more |
---|
VMA Series, opening and closing type window
Takachi Electronics Enclosure
Polycarbonate openable/closeable window (VMA)
[Features]
· Easy to install, with a good-looking finish for when an interior observation window is needed.
· Structure with screws attached from the inside, so screws do not appear on the outside.
· A template for forming holes is included.
Days to Ship: | 9 Days or more |
---|
Rubber Window Frame: GMY Type IP55
Shinohara Electric
A rubber molded window frame for high cost performance.
[Use]
- For reading and checking the windows of incoming panels, switchboards, control panels, dashboards, etc.
[Features]
- Installation is extremely simple. Does not use conventional retention frames. Just insert a rubber window frame from the front surface into the cutout from the panel, and
fix into place from the back with screws.
- No joints on the main body of the window frame, mount it in any direction you want. (Vertical/horizontal)
- Waterproof structure (IP55) for outdoor use.
[Material Specifications]
- Window frame: EPDM, glass: Wire reinforced glass (thickness: 6.8mm), mounting bolt: M5 installed bolt, panel: 1.5-3.2 mm thick
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Brand | Shinohara Electric | Shinohara Electric | Shinohara Electric | Shinohara Electric | Shinohara Electric | Shinohara Electric | Shinohara Electric | Shinohara Electric | Takachi Electronics Enclosure | Shinohara Electric |
---|---|---|---|---|---|---|---|---|---|---|
Product Series | Rubber-Made, Instrument Window Frame: MG Type, IP54, Round Type | Aluminum Window Frames, Die-Pressed, General-Purpose Type, APY-Type, IP55 | ||||||||
CAD |
|
|
|
|
|
|
|
|
| |
Days to Ship | 8 Days or more | 11 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy