(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Control Enclosures

Days to Ship
  • All
  • 8 Days or Less
  • 9 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Type
Width W(mm)
Height H(mm)
Depth D(mm)
Materials
Protection function (environmentally resistant)
Intermediate plate
Installation

    T Series Control Box

      Waterproof/Dustproof Stainless Steel Box (Screw Closed), SSB Series

        Opening and closing format waterproof/dust proof stainless box SSM series

        Brand

        Settsu Metal Industrial

        Takachi Electronics Enclosure

        Takachi Electronics Enclosure

        Product Series

        T Series Control Box

        Waterproof/Dustproof Stainless Steel Box (Screw Closed), SSB Series

        Opening and closing format waterproof/dust proof stainless box SSM series

        CAD
        • 2D
        • 2D
        Days to Ship 8 Days or more 8 Days or more 8 Days or more
        Type-Control box-
        Width W(mm)150120 ~ 300120 ~ 300
        Height H(mm)25060 ~ 15060 ~ 150
        Depth D(mm)80150 ~ 400150 ~ 400
        MaterialsIronStainless steelStainless steel
        Protection function (environmentally resistant)NoneIP65IP65
        Intermediate plateWithout Circuit BoardOthersOthers
        InstallationIndoorUnspecifiedUnspecified

        Loading...

        1. 1

        Related Categories to Control Enclosures