(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
AC / DC combination circuit protector
Days to Ship: | Same day |
---|
Show Stock Products
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Rated block capacity When AC 250 V(kA) |
Number of electrodes |
Rated voltage |
Rated current(A) |
Operating properties |
Polarity presence |
Warning output presence |
Representative standards |
Dimension height(mm) |
Dimension width(mm) |
Dimension depth(mm) |
Brand | MISUMI |
---|---|
Product Series | |
CAD |
|
Days to Ship |
Same day
Show Stock Products |
Specifications |
|
Rated block capacity When AC 250 V(kA) | 5kA |
Number of electrodes | 2 |
Rated voltage | AC250V |
Rated current(A) | 2 |
Operating properties | Low speed |
Polarity presence | Present |
Warning output presence | None |
Representative standards | PSE / CE |
Dimension height(mm) | 89 |
Dimension width(mm) | 36 |
Dimension depth(mm) | 74 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy