(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Other fuses are fuses with specifications or applications that are different from general-purpose fuses. Typical examples include micro fuses used on through-hole mount circuit boards and chip fuses used on surface mount circuit boards. These are all non-resettable fuses. The other fuses category ...Readmore
Other fuses are fuses with specifications or applications that are different from general-purpose fuses. Typical examples include micro fuses used on through-hole mount circuit boards and chip fuses used on surface mount circuit boards. These are all non-resettable fuses. The other fuses category also includes warning fuses where the spring extends when the fuse is blown to activate an alarm contact installed inside the fuse or in the holder itself; low-voltage current-limiting fuses that are used to protect low-voltage mainlines; and high-voltage current-limiting fuses that have excellent current limiting and energization performance. Specifications, ratings and other information must be checked in advance, because other fuses are often used under special conditions. For example, usage limitations are applied to specific chemicals in some products. ▲ Close
Days to Ship |
|
---|
DAITOTUSIN
Normal blowout, radial micro-fuse. Rated voltage: 148 VAC/VDC, terminal pitch: 5.08 mm
Days to Ship: | 6 Days or more |
---|
Fuses for Alarms, P4/PL4 Series
DAITOTUSIN
Highly reliable fuses that have been used for many years for equipment that requires high reliability.
[Features]
·When the fuse is fused, the spring expands, creating an alarm contact inside the fuse or in the holder.
[Applications]
·Various communication devices such as telephone exchanges, various industrial equipment such as machine tools.
·It is widely used for various industrial equipment such as communication equipment and industrial robots.
·For alarm.
Days to Ship: | 6 Days or more |
---|
DAITOTUSIN
Normal blowout, radial micro-fuse. Rated voltage: 125 VAC/VDC, terminal pitch: 2.5 mm
Days to Ship: | 6 Days or more |
---|
DAITOTUSIN
High reliability fuse used long in equipment requested high reliability.
[Features]
· When the fuse melts, spring opens to activate an alarm contact placed inside the fuse or holder.
· Fuse for small alarms (quick-blow type).
[Applications]
· Various types of communication equipment such as telephone exchange, various types of industrial equipment such as machine tools, etc.
· Widely used for various types of industrial equipment such as communication systems and industrial robots.
Days to Ship: | 6 Days or more |
---|
DAITOTUSIN
High reliability fuse used long in equipment requested high reliability.
[Features]
· When the fuse melts, spring opens to activate an alarm contact placed inside the fuse or holder.
[Applications]
· Various types of communication equipment such as telephone exchange, various types of industrial equipment such as machine tools, etc.
· Widely used for various types of industrial equipment such as communication systems and industrial robots.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Type |
Rated current(A) |
Fuse size |
Operating surrounding temperature |
Representative standards |
Brand | DAITOTUSIN | DAITOTUSIN | DAITOTUSIN | DAITOTUSIN | DAITOTUSIN | DAITOTUSIN |
---|---|---|---|---|---|---|
Product Series | ||||||
Days to Ship | 6 Days or more | 6 Days or more | 6 Days or more | 6 Days or more | 8 Days or more | 8 Days or more |
Type | For Circuit Boards | Other | For Circuit Boards | Other | Other | Other |
Rated current(A) | 1 ~ 5 | 0.5 ~ 15 | 1 ~ 3.2 | 0.32 ~ 7.5 | 7.5 ~ 10 | 2 ~ 5 |
Fuse size | Other | Other | Other | Other | Other | Other |
Operating surrounding temperature | Other | Other | Other | Other | Other | Other |
Representative standards | UL / TUV / CSA | - | UL / TUV / CSA | PSE / UL / CUL / TUV / CSA | PSE / UL / CUL / CSA | PSE / UL / CUL / TUV / CSA |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy