Low Capacity Earth Leakage Breakers
Days to Ship |
- All
- Same day
- 8 Days or Less
|
-
Days to Ship: |
Same day or more
|
Show Stock Products
-
Days to Ship: |
8 Days or more
|
-
EBS [N]□□C Series (High Breaking Capacity Type Leakage Breaker) [EBS53C]
LSIS
A highly reliable earth leakage circuit breaker that is easily mountable on a standard DIN rail making it ideal for use in the protection of other electrical devices, like switchboards and distribution boards, on the load side from short circuits and overcurrent events. [Features]・PSE (Electrical Appliance and Material Safety Law) approved and CE compliant. ・50AF, 60AF, or 100AF ampere frame available. ・Rated block capacity of 30 or 35 AC at 2...Readmore
Days to Ship: |
8 Days or more
|
-
EBS Series (Distribution-Panel Type Leak Breaker) [EBS32FB]
LSIS
Small, space-saving earth-leakage circuit breaker for use with distribution boards that can also be mounted on a DIN rail. It protects devices on the load side from short circuits and overcurrent.[Features]・Available ampere frame range 30 AF to 100 AF.・Rated current of 5 A to 100 A.・CE certified complaint.
Days to Ship: |
8 Days or more
|
|
---|
Brand |
---|
Product Series |
---|
CAD |
---|
Days to Ship |
---|
Specifications |
---|
Ampere frame AF
|
---|
Rated block capacity AC 200 V(kA)
|
---|
Number of electrodes
|
---|
Rated voltage used(V)
|
---|
Rated current(A)
|
---|
rate sensitivity current(mA)
|
---|
Mounting method
|
---|
Representative standards
|
---|
Dimension height(mm)
|
---|
Dimension width(mm)
|
---|
Dimension depth(mm)
|
---|
Breaking capacity besides AC 100 V/AC 200 V/AC 400 V/DC 250 V
|
---|
Connection method
|
---|
| 
| 
| ![EBS [N]□□C Series (High Breaking Capacity Type Leakage Breaker) [EBS53C]](//mx.misumi-ec.com/en/linked/material/el/LSI1/PHOTO/LSI1_79.jpg?$product_view_c$)
| ![EBS Series (Distribution-Panel Type Leak Breaker) [EBS32FB]](//mx.misumi-ec.com/en/linked/material/el/LSI1/PHOTO/LSI1_82.jpg?$product_view_c$)
|
---|
Brand | MISUMI | MISUMI | LSIS | LSIS |
---|
Product Series | Ground Leakage Breaker for Panelboards | High-Current Ground Leakage Breakers | EBS [N]□□C Series (High Breaking Capacity Type Leakage Breaker) [EBS53C] | EBS Series (Distribution-Panel Type Leak Breaker) [EBS32FB] |
---|
CAD | | | | |
---|
Days to Ship |
Same day or more
Show Stock Products |
8 Days or more
|
8 Days or more
|
8 Days or more
|
---|
Specifications | | - CE-Compliant
- IEC
- PSE Law
- KEMA
- Three-phase
| | |
---|
Ampere frame AF | 30AF or less / 50AF / 100AF to 199AF | 50AF / 60AF / 100AF to 199AF | 50AF / 60AF / 100AF to 199AF | 30AF or less / 50AF / 100AF to 199AF |
---|
Rated block capacity AC 200 V(kA) | 5 ~ 10 | 30 ~ 35 | 30 ~ 35 | 5 ~ 10 |
---|
Number of electrodes | 2 / 3 | 3 | 3 | 2 / 3 |
---|
Rated voltage used(V) | 220 | 220 | 220 | 100 to 220 |
---|
Rated current(A) | 5 ~ 100 | 15 ~ 100 | 15 ~ 100 | 5 ~ 100 |
---|
rate sensitivity current(mA) | 30 ~ 100 | 30 | 30 | 30 ~ 100 |
---|
Mounting method | DIN rail mount | Screw fastening | - | DIN rail mount |
---|
Representative standards | PSE | PSE / CE | PSE / CE | PSE / CE |
---|
Dimension height(mm) | 96 | 130 | 130 | 96 |
---|
Dimension width(mm) | 50 ~ 75 | 75 | 75 | 50 ~ 75 |
---|
Dimension depth(mm) | 75.5 | 60 | 60 | 80 |
---|
Breaking capacity besides AC 100 V/AC 200 V/AC 400 V/DC 250 V | Present | Present | Present | Present |
---|
Connection method | Surface type | Surface type | Surface type | Surface type |
---|
Loading...
Specification/Dimensions
-
Ampere frame AF
-
Metric / Inch
-
Rated block capacity AC 200 V(kA)
-
Number of electrodes
-
Rated voltage used(V)
-
Rated current(A)
- 5
- 10
- 15
- 20
- 30
- 40
- 50
- 60
- 75
- 100
-
rate sensitivity current(mA)
-
Mounting method
-
Representative standards
-
Dimension height(mm)
-
Dimension width(mm)
-
Dimension depth(mm)
-
Breaking capacity besides AC 100 V/AC 200 V/AC 400 V/DC 250 V
-
Connection method
Narrow search by specifying Manufacturer
Related Categories to Low Capacity Earth Leakage Breakers
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy