(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Small, space-saving earth-leakage circuit breaker for use with distribution boards that can also be mounted on a DIN rail. It protects devices on the load side from short circuits and overcurrent.
[Features]
・Available ampere frame range 30 AF to 100 AF.
・Rated current of 5 A to 100 A.
・CE certified complaint.
Part Number |
---|
Loading...
Rated voltage used(V) | 100 to 220 | Mounting method | DIN rail mount | Representative standards | PSE / CE |
---|---|---|---|---|---|
Dimension height(mm) | 96 | Dimension depth(mm) | 80 | Breaking capacity besides AC 100 V/AC 200 V/AC 400 V/DC 250 V | Present |
Connection method | Surface form | Other standards (IEC) | ○ | Other standards (KEMA) | ○ |
Notes | Value when rated block capacity is AC 220 V |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy