(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Patlite
The EHS/EHV series loudspeaker comes with preloaded alarm tunes that can be adjusted up to 110dB. Additionally, the EHV series offers the option of a programmable MP3 melody for up to 220 seconds at 105dB.
[Features]
・EHS alarm sires come with 32 preloaded alarm tunes.
・EHV alarm sires come with 63 preloaded alarm tunes.
・Vibration resistance up to 4.5G.
・IP65 environmental rating.
・UL464, CSA-C22.2 NO. 205-M1983, FCC Part 14 Subpart B Class 4.
・CE, RoHS Compliant (EHS-M1 and EHV-M1 only).
Days to Ship: | 5 Days or more |
---|
Patlite
Height: 62.8
Ip Rating: IP40
Length: 120
Notes: Please refer to the manufacturer's catalog for details of the types of sound tones.
Shape: Square
Sound: Continual
Sound Type: Voice/music
Volume: 95
Volume Adjustment: Available
Width: 120
For complete product overview and details on Electronic Sound Alarm, BK Series see the sections below:
Days to Ship: | 8 Days or more |
---|
Thin MP3 Replay Alarm Device, BSV
Patlite
The BSV series MP3 voice annunciator offers up to 520 seconds of audio playback. A slime design and forward-facing opening allows for easy access to the optional SD port where you can customize the audio output. Complimentary free to download software makes set up an ease.
[Features]
・19.9 slim design profile.
・Available in off-white or dark gray color options.
・Sounds can reach a maximum of 87dB.
・75 mm width base.
・IP54 environmental rating.
・RoHS complaint.
・NPN/PNP control oriented.
・UL E215660 compatible.
Days to Ship: | 5 Days or more |
---|
Patlite
Compact, front facing panel mount signal horn with built-in alarm for use in various production equipment.
[Features]
・Choose from Standard (BM), High Volume (BM-H), or Drip Proof (BM-D) model variations.
・Available in 2 unique alarm patterns.
・Conforms to CE requirements.
・NPN and PNP compatible at 24V.
Days to Ship: | 8 Days or more |
---|
MP3 Sound Synthetic Alarm BDV for Boards
Patlite
•Shape : Square
•Sound : Continual, Pulse
•Types of Sound : Other, Voice/music
•Rated Voltage : 12-24V DC, AC100V/220V
•Volume Adjustment : Available
For complete product overview and details on MP3 Sound Synthetic Alarm BDV for Boards (Patlite) see the sections below:
Days to Ship: | 8 Days or more |
---|
MP3 Sound Synthetic Alarm BKV for Boards
Patlite
•Shape : Square
•Sound : Continual, Pulse
•Types of Sound : Other, Voice/music
•Rated Voltage : 12-24V DC, AC100V, AC220V
•Volume Adjustment : Available
For complete product overview and details on MP3 Sound Synthetic Alarm BKV for Boards (Patlite) see the sections below:
Days to Ship: | 8 Days or more |
---|
Thin Type MP3 Playback Alarm Model BSV-L
Patlite
The maximum playing time is 520 seconds. It is the industry's thinnest type (as of July 2015, Patlite research) of 19.9 mm. Space-saving design MP3 playback alert that supports device miniaturization.
[Features]
· The maximum recycling time is 520 seconds.
· A thin compact design of just 19.9 mm.
· Panel mounting and wall mounting dual-use type.
· While thin, it provides the maximum volume of 87 dB (at 1 m).
· Noise can be reduced by signal input. (There are restrictions on the number of playback messages when using the damping function)
· Supports transistor open collector (supported transistor: NPN).
· UL Recognized Component (File No.S24210)
· It is compliant with IP54 (forward-facing installation only, with panel installed).
· Messages are free of charge when selected from among over 3,000 types of standard messages. (Any other special messages will require an additional fee)
· Messages can be changed while installed on site, using an SD card.
* Audio data registered in the product will be deleted when saving a new message.
Also, data writing to the exterior is not possible.
[Color Variation]
· The only available body color (front surface) is off-white. Model number: BSV-24NL-W/BSV-24NLM-W
Days to Ship: | 9 Days or more |
---|
Tend Technology
•Shape : Circular
•Sound : Continual, Pulse
•Types of Sound : Peak
•Terminal Style : Screw Terminal
•Volume Adjustment : None
For complete product overview and details on Buzzer (⌀22) see the sections below:
Days to Ship: | 8 Days or more |
---|
Patlite
The one unit features 32 built-in tones. An embedded type with clear sound quality
Days to Ship: | 26 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Shape |
Sound |
Types of Sound |
Volume(dB) |
Volume Adjustment |
IP Rating |
Rated Voltage(V) |
Terminal Style |
Representative Standards |
Length(mm) |
Width(mm) |
Height(mm) |
Brand | Patlite | Patlite | Patlite | Patlite | Patlite | Patlite | Patlite | Tend Technology | Patlite |
---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||
CAD |
|
|
|
|
| ||||
Days to Ship | 5 Days or more | 8 Days or more | 5 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 26 Days |
Shape | Other | Square | Square | Square | Square | Square | Square | Circular | Square |
Sound | Continual / Pulse | Continual | Continual / Pulse | Continual / Pulse | Continual / Pulse | Continual / Pulse | - | Continual | Continual / Pulse |
Types of Sound | Voice/music / Other | Voice/music | Voice/music / Other | Voice/music / Other | Voice/music / Other | Voice/music / Other | - | Peak | Voice/music / Other |
Volume(dB) | 110 | 95 | 87 | 75 ~ 90 | 87 | 95 | 87 | 70 | - |
Volume Adjustment | Available | Available | Available | None | Available | Available | - | None | Available |
IP Rating | IP65 | IP40 | IP54 | IP30 / IP34 | IP40 | IP40 | IP00 | - | IP00 |
Rated Voltage(V) | 12-24V DC / Other | 12-24V DC / 100V AC / 200V AC | 12-24V DC | 24V AC/DC / 100V AC / 200V AC | 12-24V DC / Other | 12-24V DC / 100V AC | - | - | Other |
Terminal Style | - | - | - | - | - | - | - | Screw Terminal | - |
Representative Standards | CE / UL | CE | CE / UL | CE | CE | CE | CE / UL | - | CE / UL |
Length(mm) | 149.5 | 120 | 75 | 50 | 80 | 120 | 75 | 52.5 | - |
Width(mm) | 166.5 | 120 | 75 | 50 | 80 | 120 | 75 | 30 | - |
Height(mm) | 198.2 | 62.8 | 19.9 | 64 | 94.7 | 62.8 | 19.9 | 11.5 | 79.5 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy