(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

EHS/EHV Series

EHS/EHV Series
  • Volume Discount

The EHS/EHV series loudspeaker comes with preloaded alarm tunes that can be adjusted up to 110dB. Additionally, the EHV series offers the option of a programmable MP3 melody for up to 220 seconds at 105dB.

[Features]
・EHS alarm sires come with 32 preloaded alarm tunes.
・EHV alarm sires come with 63 preloaded alarm tunes.
・Vibration resistance up to 4.5G.
・IP65 environmental rating.
・UL464, CSA-C22.2 NO. 205-M1983, FCC Part 14 Subpart B Class 4.
・CE, RoHS Compliant (EHS-M1 and EHV-M1 only).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EHS-M1HA
EHS-M1HC
EHS-M1HD
EHS-M1HE
EHS-M1TA
EHS-M1TC
EHS-M1TD
EHS-M1TE
EHS-M2HA
EHS-M2HC
EHS-M2HD
EHS-M2HE
EHS-M2TA
EHS-M2TC
EHS-M2TD
EHS-M2TE
EHS-M3HA
EHS-M3HC
EHS-M3HD
EHS-M3HE
EHV-M1HF
EHV-M1HG
EHV-M1TF
EHV-M1TG
EHV-M2HF
EHV-M2HG
EHV-M2TF
EHV-M2TG
EHV-M3HF
EHV-M3HG
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRated Voltage
(V)
Representative Standards Sound Pattern Specifications
1 Piece(s)Available

26 Days

-DC12 to 24VCE / ULA typeWiring cabtyre code
1 Piece(s)Available

8 Days or more

-DC12 to 24VCE / ULC typeWiring cabtyre code
1 Piece(s)Available

8 Days or more

-DC12 to 24VCE / ULD typeWiring cabtyre code
1 Piece(s)Available

8 Days or more

-DC12 to 24VCE / ULE typeWiring cabtyre code
1 Piece(s)Available

26 Days

-DC12 to 24VCE / ULA typeWiring terminal block
1 Piece(s)Available

8 Days or more

-DC12 to 24VCE / ULC typeWiring terminal block
1 Piece(s)Available

26 Days or more

-DC12 to 24VCE / ULD typeWiring terminal block
1 Piece(s)Available

8 Days or more

-DC12 to 24VCE / ULE typeWiring terminal block
1 Piece(s)Available

8 Days or more

-[Other] AC100 to 240VULA typeWiring cabtyre code
1 Piece(s)Available

8 Days or more

-[Other] AC100 to 240VULC typeWiring cabtyre code
1 Piece(s)Available

8 Days or more

-[Other] AC100 to 240VULD typeWiring cabtyre code
1 Piece(s)Available

26 Days or more

-[Other] AC100 to 240VULE typeWiring cabtyre code
1 Piece(s)Available

8 Days or more

-[Other] AC100 to 240VULA typeWiring terminal block
1 Piece(s)Available

8 Days or more

-[Other] AC100 to 240VULC typeWiring terminal block
1 Piece(s)Available

26 Days or more

-[Other] AC100 to 240VULD typeWiring terminal block
1 Piece(s)Available

10 Days or more

-[Other] AC100 to 240VULE typeWiring terminal block
1 Piece(s)Available

26 Days or more

--CEA typeWiring cabtyre code
1 Piece(s)Available

26 Days or more

--CEC typeWiring cabtyre code
1 Piece(s)Available

26 Days or more

--CED typeWiring cabtyre code
1 Piece(s)Available

26 Days or more

--CEE typeWiring cabtyre code
1 Piece(s)Available

8 Days or more

-DC12 to 24VCE / ULF-typeWiring cabtyre code
1 Piece(s)Available

5 Days

-DC12 to 24VCE / ULG typeWiring cabtyre code
1 Piece(s)Available

8 Days or more

-DC12 to 24VCE / ULF-typeWiring terminal block
1 Piece(s)Available

8 Days

--CE / ULG typeWiring terminal block
1 Piece(s)Available

8 Days or more

-[Other] AC100 to 240VULF-typeWiring cabtyre code
1 Piece(s)Available

8 Days

-[Other] AC100 to 240VULG typeWiring cabtyre code
1 Piece(s)Available

26 Days or more

-[Other] AC100 to 240VULF-typeWiring terminal block
1 Piece(s)Available

8 Days

-[Other] AC100 to 240VULG typeWiring terminal block
1 Piece(s)Available

8 Days or more

10-CEF-typeWiring cabtyre code
1 Piece(s)Available

26 Days or more

--CEG typeWiring cabtyre code

Loading...

  1. 1

Basic Information

Shape Horn Sound Continual / Pulse Types of Sound Voice/music / Other
Volume(dB) 110 Volume Adjustment Available IP Rating IP65
Length(mm) 149.5 Width(mm) 166.5 Height(mm) 198.2
Notes Please refer to the manufacturer's catalog for details of the types of sound tones.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.