(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Emergency Stop Switches - Illuminated, Configurable Mounting Hole
MISUMI
LED Illuminated Emergency Stop Conforming to Various Standards
Days to Ship: | 8 Days or more |
---|
Emergency Stop Switches - Non-Illuminated, Configurable Mounting Hole
MISUMI
Emergency-Stop Switch Conforming to Various Standards
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Shape |
Card included |
Name plate |
Terminal shape |
Mounting hole |
Contact configuration |
Protection function (environmentally resistant) |
Representative standards |
Dimension vertical(mm) |
Dimension width(mm) |
Dimension depth(mm) |
Brand | MISUMI | MISUMI |
---|---|---|
Product Series | Emergency Stop Switches - Illuminated, Configurable Mounting Hole | Emergency Stop Switches - Non-Illuminated, Configurable Mounting Hole |
CAD |
|
|
Days to Ship | 8 Days or more | 8 Days or more |
Specifications |
|
|
Type | Illuminated emergency stop | Non-illumination type emergency stop |
Shape | Mushroom shape | Circular / Mushroom shape |
Card included | Present / None | Present / None |
Name plate | Present / None | Present / None |
Terminal shape | Solder terminal / Screw terminal | Solder terminal / Screw terminal |
Mounting hole | Φ 16 / Φ 22 / Φ 30 | Φ 16 / Φ 22 / Φ 30 |
Contact configuration | 1a / 1b / 2b | 1a / 1b / 2b / 4b |
Protection function (environmentally resistant) | Present | Present |
Representative standards | CE / UL / CUL / TUV / CCC | CE / UL / CUL / TUV / CCC / CSA |
Dimension vertical(mm) | 29 ~ 40 | 29 ~ 41.4 |
Dimension width(mm) | 29 ~ 40 | 29 ~ 40 |
Dimension depth(mm) | 51 ~ 80.7 | 51 ~ 101.4 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy