(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
IDEC
This relay socket implements space saving in a thin form. Uses a release lever that improves maintainability in narrow spaces.
[Features]
- Thin relay socket with a thickness of only 15.5 mm.
- Saves space inside panels.
- Standard and finger-protecting screw terminal types available.
- Protective structure: IP20 (finger-protecting screw terminal).
- Uses a release lever to fix or remove the relay.
- The release lever makes it easy to remove the relay, even from inside a narrow panel.
- UL/CSA-certified and conforms to EN standards.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Compatible Relay Series (IDEC) |
Number of Relay Poles |
Mounting type |
Wiring Method |
Socket type |
Number of Socket Pins |
Representative standards |
Dimension vertical(mm) |
Dimension width(mm) |
Dimension depth(mm) |
Brand | IDEC |
---|---|
Product Series | |
Days to Ship | 8 Days or more |
Compatible Relay Series (IDEC) | RJ |
Number of Relay Poles | 2 |
Mounting type | Surface connection |
Wiring Method | Crimp terminal |
Socket type | Square shape socket |
Number of Socket Pins | 8 |
Representative standards | UL / CSA |
Dimension vertical(mm) | 57.7 |
Dimension width(mm) | 15.5 |
Dimension depth(mm) | 75.3 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy