(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Retainers - Inch (Part Numbers)

Spring Retainers - Inch

•Material: Steel
For complete product overview and details on Spring Retainers - Inch see the sections below:

PDF

Part Number

Configured Part Number is shown.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
9-0615-16
9-0815-16
9-0823-16
Part NumberMinimum order quantityVolume DiscountDays to Ship D (Outer diameter)
(in)
t (Height)
(in)
Spring Diameter
(in)
L (Guide length)
(in)
1 Piece(s)

Quote

3/41 7/81 1/21 3/4
1 Piece(s)

Quote

11 3/421 3/4
1 Piece(s)

Quote

12 7/822 3/4

Loading...

  1. 1

Basic Information

Material Steel

Additional Products in this Category

Tech Support