(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Tip Body【10 Pieces Per Package】 (Part Numbers)

Tip Body

350A for YT-CAT352 series Panasonic Robot Torch: TEB00034:
350A for YT-CAT353 series & ATU01042 Panasonic Robot Torch: TEB00076

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TEB00034
TEB00076
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship L Overall Length
(mm)
Main Applicable Torch
(□ is compatible with 4-type and 3-type torches/■ is compatible with 4-type and 1-type)

10 Pieces Per Package

1 Pack(s)

Quote

80For YT-CAT352 series

10 Pieces Per Package

1 Pack(s)

Quote

85.5For YT-CAT353 series

Loading...

  1. 1

Basic Information

Product Model Welding torch components Details Type Tip bodies Current 350 A
B Outer Diameter(mm) 10 Note For robot torch parts

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.