(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crocodile Clamp (Part Numbers)

Crocodile Clamp
  • Volume Discount

[Features]
· Can also be used for metal press clamps and the metal working clamps of injection molding machines.
· It has a structure that prevents the saddle and thrust receiver from falling off the main body.
· Can also be used flipped upside-down.
· The height of the workpiece can be adjusted steplessly.

Part Number

Configured Part Number is shown.

6312V-3

Part Number
6312V-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Tightening Force
(kN)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Mass
(kg)
T groove width compatible with the standard mounting clamp
1 Piece(s)Available

11 Days or more

6018762422720302144440-8030142.2516、 18、 20、 22

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 6312V-3 in the Crocodile Clamp series.

Products like this...

Part Number
6312V-1
6312V-2
6312V-4
6312V-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Tightening Force
(kN)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Mass
(kg)
T groove width compatible with the standard mounting clamp
1 Piece(s)Available

11 Days or more

3011544271712301325300-5518110.6610、12、14
1 Piece(s)Available

11 Days or more

4015055362117411735360-7020121.4912、 14、 16、 18
1 Piece(s)Available

11 Days or more

7523570513424302560470-10031173.6420、 22、 24、 28
1 Piece(s)Available

11 Days or more

7528573563524302562510-10035174.3420、 22、 24、 28

Additional Products in this Category

Tech Support