(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

C Type Giant Clam Vise TCC-N

C Type Giant Clam Vise TCC-N
  • Volume Discount

[Features]
· Deep jaw C type giant clam vise.
· A hex wrench can be used for the final tightening of the head.

Part Number

Configured Part Number is shown.

Part Number
TCC-50N
TCC-75N
TCC-100N
TCC-125N
TCC-150N
TCC-200N
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Opening
(mm)
Jaw Depth
(mm)
Male Thread Hex Width Across Flats
(mm)
Tightening Force
(kN)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

50501420.5384-1855550
1 Piece(s)Available

8 Days or more

75751426.4384-18631100
1 Piece(s)Available

8 Days or more

1001001730.3384-18711950
1 Piece(s)Available

8 Days or more

1251251935.2384-18803250
1 Piece(s)Available

8 Days or more

1501502239.2384-18984600
1 Piece(s)Available

8 Days or more

2002002244.1384-19018500

Loading...

  1. 1

Basic Information

Material Carbon steel (S45C) (unit: forged product) Features [Caution] Do not use with an impact wrench.

Additional Products in this Category

Tech Support