(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lightool Ratchet Handle, 1/2, 72

Lightool Ratchet Handle, 1/2, 72
  • Volume Discount

[Features]
· Weight is reduced compared to the conventional ratchet handles.
· Features 72 gear teeth and a feed angle of 5°.
· For fastening hexagon bolts and nuts by connecting various sockets and attachments to sockets.

Part Number

Configured Part Number is shown.

LVR4252

Part Number
LVR4252
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Handle Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 12.7
Socket shape 6 Sq. Overall length (L dimension)(mm) 250 The Number of Teeth(sheet) 72
JAN Code 4992676007154 Trusco Code 790-2611 Material Chrome Vanadium Steel, Surface Processing: Nickel Chromium Plating
Mass(g) 400

Please check the type/dimensions/specifications of the part LVR4252 in the Lightool Ratchet Handle, 1/2, 72 series.

Additional Products in this Category

Tech Support