(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

"Wheel with Nylon Shaft" (Shaft Diameter: 6 mm)【5 Pieces Per Package】

"Wheel with Nylon Shaft" (Shaft Diameter: 6 mm)
  • Volume Discount

[Features]
· It can be used with both stainless steel and general metals.
· The nylon fiber acts as a cushion to avoid shaving too much off the polished material.
· Abrasive material is adhered to nylon fiber non-woven fabric using a special resin adhesive which provides excellent resistance to chemicals and water, and features superior elasticity.
· Autogenous action constantly generates a new surface so it is difficult to clog and delivers consistent surface roughness of the finished surface from initial grinding through to final.
· Maintains its shape for a long time. Edges also do not chip in a disorderly manner.
[Applications]
· Removing paint and polishing prior to plating. Ideal for polishing of stainless steel, iron, alloys, wood and plastics.
· Tool used: straight grinder. (air + electric)

(i)Caution

  • Be sure to use at the maximum operating rotation speed or below. When working, always wear protective clothing such as safety helmet, safety glasses, etc.

Part Number

Configured Part Number is shown.

Part Number
UFN525-240
UFN825-120
UFN-625-1000
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Particle Size
(#)
Number of non-woven fabric cloths
(sheet)
JAN code Trusco Code Mass
(g)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

50240314​9​8​9​9​9​9​1​6​5​1​8​0173-0401250/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

80120404​9​8​9​9​9​9​1​5​9​2​8​8114-8290445/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

601000404989999393941768-3171252/box

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Width(mm) 25
Shaft Diameter(mm) 6 Max. Rotational Speed(rpm) 3000 Shaft length(mm) 40

Additional Products in this Category

Tech Support