(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

BS Nejitaru Flap U-Shaped Wheel (Hexagonal Shaft)

BS Nejitaru Flap U-Shaped Wheel (Hexagonal Shaft)
  • Volume Discount

•Use: Grinding
•Model: Shaft Mounted Flap Wheel
•Major Diameter (mm): 50
•Width (mm): 40
•Shaft Diameter (mm): 6.3

Part Number

Configured Part Number is shown.

50601

Part Number
50601
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Diameter(mm) 50
Width(mm) 40 Shaft Diameter(mm) 6.3 Particle Size(#) 60
Shaft length(mm) 40 Max. Rotational Speed(min-1(r.p.m)) 3000 Number of Overlapping Sheets(sheet) Number of blades (pcs): 34 big / 16 small
Trusco Code 410-3360 JAN Code 4951989506013 Material Alumina Abrasive Material
Mass(g) 63 Accessory Dedicated Hex Shaft 1 pc

Please check the type/dimensions/specifications of the part 50601 in the BS Nejitaru Flap U-Shaped Wheel (Hexagonal Shaft) series.

Additional Products in this Category

Tech Support