(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Use: Grinding
•Model: Shaft Mounted Flap Wheel
•Width (mm): 25
•Shaft Diameter (mm): 6.3
•Shaft Length (mm): 40
Part Number |
---|
50506 |
50508 |
Part Number |
---|
Loading...
Application | Polishing | Type | Flap with shaft | Width(mm) | 25 |
---|---|---|---|---|---|
Shaft Diameter(mm) | 6.3 | Particle Size(#) | 120 | Shaft length(mm) | 40 |
Max. Rotational Speed(min-1(r.p.m)) | 3000 | Material | Alumina Abrasive Material | Accessory | Dedicated Hex Shaft 1 pc |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy