(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

BS Rust Tornado Sander

BS Rust Tornado Sander
  • Volume Discount

•Model: Sandpaper
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 15
•Thickness Dimension (mm): 13
•Particle Size (#): 36 Equivalent

Part Number

Configured Part Number is shown.

84001

Part Number
84001
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Type Sander paper Diameter(mm) 100 Shaft Diameter(mm) 15
Thickness(mm) 13 Particle Size(#) 36 Equivalent Max. Rotational Speed(min-1(r.p.m)) 12000
JAN Code 4951989840018 Trusco Code 410-3769 Mass(g) 86
Material Silicon Carbide Abrasive Material

Please check the type/dimensions/specifications of the part 84001 in the BS Rust Tornado Sander series.

Additional Products in this Category

Tech Support