(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

BS Cloth Sander

BS Cloth Sander
  • Volume Discount

•Model: Sandpaper
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 15
•Max. Rotational Speed (min-1(r.p.m)): 13000
•Set Content 1: 1 each: 84004 (coarse), 84005 (medium), 84006 (fine), 84007 (dedicated pad), hole diameter 16 mm→15 mm adapter

Part Number

Configured Part Number is shown.

85703

Part Number
85703
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Type Sander paper Diameter(mm) 100 Shaft Diameter(mm) 15
Thickness(mm) 5 Max. Rotational Speed(min-1(r.p.m)) 13000 Details Type Soft Type
JAN Code 4951989857030 Trusco Code 410-3858 Mass(g) 28

Please check the type/dimensions/specifications of the part 85703 in the BS Cloth Sander series.

Additional Products in this Category

Tech Support