(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micro Flow Meter, OF Series

Micro Flow Meter, OF Series
  • Volume Discount

[Features]
・ Instantaneous and integrated flow rate can be measured integrally.
・ A displacement type high accuracy micro flow meter that can measure even liquids with a little viscosity.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
6-6600-11
6-6600-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flow range
(L/min)
Weight Details Connection Unit of display
1 Piece(s)Available

9 Days or more

0.05 to 0.85 (0.8 to less than 2mPa·s)approx. 240 gPressure loss at maximum flow rate is less than 4KPa (0.04 kgf/cm2). (In the case of water)R1/4 (PT1/4 male thread)Instantaneous/0.000 L/min, integrated/00000.000 L
1 Piece(s)Available

9 Days or more

0.35 to 5 (0.8 to less than 2mPa·s)approx. 260 gThe pressure loss at the maximum flow rate is 10 KPa or less (0.08 kgf/cm2).R1/2 (PT1/2 male thread)Instantaneous: 0.00 l/min, integrated: 000000.00 L

Loading...

  1. 1

Basic Information

Power Supply Lithium-ion battery (Battery lifespan is approx. 4 years, battery cannot be replaced) Type Instantaneous / integrated flow rate Maximum Operating Pressure 0.5 MPa (5 kgf/cm^2)
Liquid Weighed Cold / hot water / diesel / kerosene / heavy oil / weak acid / weak alkali Material of main parts Case rotor (PPS (polyphenylene sulfide)), FKM (fluoroelastomer), sic

Additional Products in this Category

Tech Support