(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Instantaneous Integrating Flowmeter

Instantaneous Integrating Flowmeter
  • Volume Discount

[Features]
·RoHS compliant and CE marked product.
·The measurement principle is the tangential impeller method.
·A built-in lithium battery allows you to switch between instantaneous flow rate and integrated flow rate without the need for an external power supply.
[Applications]
·As a built-in sensor for various measurement and control equipment.

Part Number

Configured Part Number is shown.

Part Number
NW05-NTN
NW10-NTN
Part NumberMinimum order quantityVolume DiscountDays to Ship Flow range
(L/min)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

0.3~3.0325-0954280
1 Piece(s)Available

8 Days or more

1.5~20.0325-0962250

Loading...

  1. 1

Basic Information

Product Model Integrated Flow Meter Flow control None Port size R1/2
Fluid Temperature(°C) 0–60 Details Type Low Viscosity Type Accuracy ±2%RS
Degree of protection for enclosure IP64 (Indoor Type) Power Supply Built-in Lithium Battery (Not Replaceable) Liquid viscosity range(mPa・S) 0.5–1.5
Max. Pressure(Mpa) 1 Features CE mark acquired. Measurement principle is tangential line impeller type. Measurement principle is tangential line impeller type.

Additional Products in this Category

Tech Support