(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Face Grooving Tip GVF

End Face Grooving Tip GVF
  • Volume Discount

•Shape : Others
•Use : Grooving / Parting
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal, Stainless Steel, Steel
•Preferred Hand : Left, Right
For complete product overview and details on End Face Grooving Tip GVF, see the sections below:

Part Number

Configured Part Number is shown.

GVFR250-020A-PR1225

Part Number
GVFR250-020A-PR1225
Part NumberMinimum order quantityVolume DiscountDays to Ship
5 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Shape Other Use Grooving / Parting Work Material Steel / Stainless Steel
Preferred Hand Right-hand Nose R 0.2 Groove Width (For Grooving / Parting) 2.5
Compatible Holder GFVR…-201A/GIFVR…-201A Material PR1225 B 2.3

Please check the type/dimensions/specifications of the part GVFR250-020A-PR1225 in the End Face Grooving Tip GVF series.

Additional Products in this Category

Tech Support