(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Steel Compass with Carbide Tip

Steel Compass with Carbide Tip
  • Volume Discount

[Features]
· Scribing on hard metals with hard chrome plating treatment, heat treatment, etc, is also possible.
· The tip is wear-resistant and long-lived.
[Applications]
· For scribing circles or tracing the dimensions of workpieces.
[Specifications]
· Material: Carbon steel (carbide tip)

Part Number

Configured Part Number is shown.

Part Number
77516
77521
77546
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Usable radius range
(mm)
1 Piece(s)Available

9 Days or more

C-2 10cm100
1 Piece(s)Available

9 Days or more

B-2 20cm200
1 Piece(s)Available

9 Days or more

F-2 40cm400

Loading...

  1. 1

Additional Products in this Category

Tech Support