(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compass with Tip

Compass with Tip

Click this image to zoom it.

Move the mouse over the image to zoom

  • TFD-150
  • Example of Use
  • Volume Discount

•Product Model: Compass
•Body Material: Carbon Steel used for Machine Structure
•Set/Single Item: Single Item
•Tip Material: Carbide Tip (G2)
•Application: Circular arc, round scriber and equal division work

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TFD-100
TFD-150
TFD-200
TFD-250
TFD-300
Part NumberMinimum order quantityVolume DiscountDays to Ship Compass Circle Diameter
(mm)
Nominal Dimensions
(mm)
Overall Length
(mm)
Mass
(g)
1 Piece(s)Available

13 Days or more

15010010070
1 Piece(s)Available

13 Days or more

230150150140
1 Piece(s)Available

13 Days or more

300200200260
1 Piece(s)Available

9 Days or more

380250250350
1 Piece(s)Available

8 Days or more

460300300510

Loading...

  1. 1

Basic Information

Product Model Compass Single Item / Set Single Item Material (Body) Carbon Steel for Mechanical Structure
Material (Tip) Carbide Tip (G2) Application Circular arc, round scriber and equal division work Features · Tip is fitted with a carbide tip to facilitate scribing work even on hard steel, glass and the like.
Joint Section Caulking via Washer and Pin

Additional Products in this Category

Tech Support