(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Steel Compass

Steel Compass
  • Volume Discount

[Features]
· The tip section has been hardened.
· The spring type can be fine-tuned easily with a screw.
[Applications]
· For scribing circles or tracing the dimensions of workpieces.
[Specifications]
· Material: Carbon steel (tip hardening treatment)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
77517
77536
77537
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Usable radius range
(mm)
1 Piece(s)Available

9 Days or more

C 10cm100
1 Piece(s)Available

9 Days or more

D 25cm250
1 Piece(s)Available

9 Days or more

E 30cm300

Loading...

  1. 1

Additional Products in this Category

Tech Support