(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Stone Surface Plate, 102 Series

Precision Stone Surface Plate, 102 Series
  • Volume Discount

[Features]
・ Since it is a natural stone that does not rust, it can be used in places such as chemical plants where chemicals are used.

PDF

Part Number

Configured Part Number is shown.

Part Number
3-7289-01
3-7289-02
3-7289-03
3-7289-04
Part NumberMinimum order quantityVolume DiscountDays to Ship Size (mm) Part number Weight (kg) Product detail type
1 Piece(s)Available

19 Days or more

100×100×50102-1010L01.5100 × 100 × 50 mm 1.5 kg
1 Piece(s)Available

19 Days or more

150×150×75102-1515L05150 × 150 × 75 mm, 5 kg
1 Piece(s)Available

19 Days or more

200×200×75102-2020L09200 × 200 × 75 mm, 9 kg
1 Piece(s)Available

26 Days or more

250×250×75102-2525L014250 × 250 × 75 mm, 14 kg
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Size (mm) Part number Weight (kg) Product detail type

Loading...

  1. 1

Basic Information

Material Natural Stone (Black Granite) Details With inspection report JIS standard product (JIS B7513) JIS Class 0

Additional Products in this Category

Tech Support