(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Screwdriver Box Bit - CB/MB/OB Series

Torque Screwdriver Box Bit - CB/MB/OB Series
  • Volume Discount

•Tip Model : Box Model
•Single Item / Set : Single Item
For complete product overview and details on Kanon Box Bit for Torque Screwdriver (Dedicated Bit) for CB/MB/OB, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CB-BOXBIT3
CB-BOXBIT4
CB-BOXBIT6
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip Opposite Side Dimensions (mm)
1 Piece(s)Available

10 Days or more

3
1 Piece(s)Available

14 Days or more

4
1 Piece(s)Available

15 Days or more

6

Loading...

  1. 1

Basic Information

Tip Model Box Type Overall Length(mm) 70 Single Item / Set Single Item

Additional Products in this Category

Tech Support