(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rail Socket for 17 mm Nut (Part Numbers)

Part Number

Configured Part Number is shown.

RS-17

Part Number
RS-17
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Product Model Other Overall Length(mm) 109.5 Shaft Dimensions(mm) 13
Shank diameter(mm) 6.35

Please check the type/dimensions/specifications of the part RS-17 in the Rail Socket for 17 mm Nut series.

Additional Products in this Category

Tech Support