(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Point Taps - TiCN Coated, Through Hole Use, SGPO

Spiral Point Taps - TiCN Coated, Through Hole Use, SGPO
  • Volume Discount

[Features]
・ A tap for through-holes, supporting various cutting speeds, machinery, and work materials.

Part Number

Configured Part Number is shown.

Part Number
SGPO3M0.5R
SGPO4M0.7R
SGPO5M0.8R
SGPO6M1R
SGPO8M1R
SGPO8M1.25R
SGPO10M1.5R
SGPO10M1.25R
SGPO12M1.5R
SGPO12M1.75R
SGPO16M1.5R
SGPO16M2R
SGPO18M2.5R
SGPO20M2.5R
SGPO22M2.5R
SGPO24M3R
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Under-head Length Ln
(mm)
Neck diameter dn
(mm)
1 Piece(s)Available

8 Days or more

M30.5464REG P311182.3
1 Piece(s)Available

10 Days or more

M40.7525REG P313213.1
1 Piece(s)Available

10 Days or more

M50.8605.5REG P316253.9
1 Piece(s)Available

10 Days or more

M61626REG P319304.7
1 Piece(s)Available

8 Days or more

M81706.2REG P322--
1 Piece(s)Available

8 Days or more

M81.25706.2REG P322--
1 Piece(s)Available

8 Days or more

M101.5757REG P424--
1 Piece(s)Available

8 Days or more

M101.25757REG P324--
1 Piece(s)Available

8 Days or more

M121.5828.5REG P429--
1 Piece(s)Available

8 Days or more

M121.75828.5REG P429--
1 Piece(s)Available

8 Days or more

M161.59512.5REG P432--
1 Piece(s)Available

8 Days or more

M1629512.5REG P432--
1 Piece(s)Available

8 Days or more

M182.510014REG P537--
1 Piece(s)Available

8 Days or more

M202.510515REG P537--
1 Piece(s)Available

8 Days or more

M222.511517REG P538--
1 Piece(s)Available

8 Days or more

M24312019REG P545--

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5 Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Ductile Cast Iron (FCD) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) Tap Type Point tap Hole type For through hole
Coating Y/N Available Surface Treatment TiCN Number of Grooves Flutes 3

Additional Products in this Category

Tech Support